Circuits from the Lab ADI engineers share their lab work with you in this ‘Circuits from the Lab’ Circuit Note. You can combine these product pairings quickly and with confidence. Please review our Circuits from the Lab Information and Disclaimer page for more details.

Very Low Jitter Encode (Sampling) Clocks for High Speed Analog-to-Digital Converters Using the ADF4002 PLL

  (CN0003)
Circuit Types:  ADC Circuit/Driver
Optimized For:  High Performance, High Speed
Applications:  Communications, General Purpose, Medical
Contributed May, 2009
Ask the Experts/Provide Feedback

Have questions about this circuit or your upcoming design? Please contact our experienced applications engineers who are readily available to assist you.
Have feedback on this circuit? Please provide it here.

Products Used in This Circuit
  • AD9215:

    The AD9215 is a family of monolithic, single 3 V supply, 10-bit, 65/80/105 MSPS analog-to-digital converters. This family features a high-performance sample-and-hold amplifier and voltage reference. The AD9215 uses a multistage differential pipelined architecture with output error correction logic to provide 10-bit accuracy at 105 MSPS data rates and guarantee no missing codes over the full MoreRead more

    AD9215 Diagram
    10-Bit, 65/80/105 MSPS 3 V A/D Converter
  • ADF4002:

    The ADF4002 frequency synthesizer is used to implement local oscillators in the up-conversion and down-conversion sections of wireless receivers and transmitters. It consists of a low-noise digital phase frequency detector (PFD), a precision charge pump, a programmable reference divider and programmable N divider. The 14-bit reference counter (R counter), allows selectable REFIN MoreRead more

    ADF4002 Diagram
    Phase Detector / PLL Frequency Synthesizer
Sample This Circuit
  • AD9215
  • AD9215BCPZ-65 (32 ld LFCSP (5x5mm CP-32-2))
  • AD9215BRUZ-105 (28 ld TSSOP (4.4mm))
  • AD9215BCPZ-105 (32 ld LFCSP (5x5mm CP-32-2))
  • AD9215BRUZ-80 (28 ld TSSOP (4.4mm))
  • AD9215BRUZ-65 (28 ld TSSOP (4.4mm))
  • AD9215BCPZ-80 (32 ld LFCSP (5x5mm CP-32-2))
  • ADF4002
  • ADF4002BCPZ (20 ld LFCSP (4x4mm))
  • ADF4002BRUZ (16 ld TSSOP)
Evaluation & Design Tools
Evaluation Boards Design and Simulation Tools