Circuits from the Lab ADI engineers share their lab work with you in this ‘Circuits from the Lab’ Circuit Note. You can combine these product pairings quickly and with confidence. Please review our Circuits from the Lab Information and Disclaimer page for more details.

Using the AD8376 VGA to Drive Wide Bandwidth ADCs for High IF AC-Coupled Applications

  (CN0002)
Circuit Types:  ADC Circuit/Driver
Optimized For:  High Performance, High Speed
Applications:  Communications, General Purpose, Medical
Contributed April, 2009
Ask the Experts/Provide Feedback

Have questions about this circuit or your upcoming design? Please contact our experienced applications engineers who are readily available to assist you.
Have feedback on this circuit? Please provide it here.

Products Used in This Circuit
  • AD6655:

    The AD6655 is a mixed-signal intermediate frequency (IF) receiver consisting of dual 14-bit, 80 MSPS/105 MSPS/125 MSPS/150 MSPS ADCs and a wideband digital downconverter (DDC). The AD6655 is designed to support communications applications where low cost, small size, and versatility are desired.

    The dual ADC core features a multistage, differential pipelined architecture with integrated MoreRead more

    AD6655 Diagram
    IF Diversity Receiver
  • AD8376:

    The AD8376 is a dual channel, digitally controlled, variable gain wide bandwidth amplifier that provides precise gain control, high IP3, and low noise figure. The excellent distortion performance and high signal bandwidth make the AD8376 an excellent gain control device for a variety of receiver applications.

    Using an advanced high speed SiGe process and incorporating proprietary MoreRead more

    AD8376 Diagram
    Ultralow Distortion IF Dual VGA
  • AD9445:

    The AD9445 is a 14-bit monolithic, sampling analog-to-digital converter (ADC) with an on-chip, IF sampling track-and-hold circuit and is optimized for power, small size, and ease of use. The product operates at up to an 105 MSPS conversion rate and is optimized for multi-carrier, multimode receivers, such as those found in cellular infrastructure equipment.

    The ADC requires 3.3 V and 5.0 V MoreRead more

    AD9445 Diagram
    14-Bit, 105 MSPS / 125 MSPS A/D Converter
Sample This Circuit
  • AD6655
  • AD6655BCPZ-80 (64 ld LFCSP (9x9mm, 7.10 exposed pad))
  • AD6655BCPZ-105 (64 ld LFCSP (9x9mm, 7.10 exposed pad))
  • AD8376
  • AD8376ACPZ-R7 (32 ld LFCSP (5x5mm) w/3.3mm exposed pad)
  • AD9445

    To obtain samples of this part, please contact ADI

Evaluation & Design Tools
Evaluation Boards Design and Simulation Tools