AD7147A

Obsolete

CapTouch® Programmable Controller for Single-Electrode Capacitance Sensors

Viewing:

Overview

  • Programmable capacitance-to-digital converter (CDC) - Please see data sheet for additional information.
  • On-chip automatic calibration logic:
    Automatic compensation for environmental changes
    Automatic adaptive threshold and sensitivity levels
  • Register map is compatible with the AD714x
  • On-chip RAM to store calibration data
  • SPI-compatible (serial-peripheral-interface-compatible) interface (AD7147A)
  • I2C-compatible serial interface (AD7147A-1)
  • Separate VDRIVE level for serial interface
  • 25-ball, 2.3 mm × 2.1 mm WLCSP
  • Low latency from touch to response
AD7147A
CapTouch® Programmable Controller for Single-Electrode Capacitance Sensors
AD7147A Functional Block Diagram AD7147A Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Latest Discussions

Recently Viewed