Tutorials (18)
- MT-228: High Speed ADC Analog Input Interface Considerations (pdf, 712 kB)
- MT-200: Minimizing Jitter in ADC Clock Interfaces (pdf, 447 kB)
- MT-031: Grounding Data Converters and Solving the Mystery of (pdf, 144 kB)
- MT-019: DAC Interface Fundamentals (pdf, 345 kB)
- MT-018: Intentionally Nonlinear DACs (pdf, 89 kB)
- MT-017: Oversampling Interpolating DACs (pdf, 151 kB)
- MT-016: Basic DAC Architectures III: Segmented DACs (pdf, 79 kB)
- MT-015: Basic DAC Architectures II: Binary DACs (pdf, 100 kB)
- MT-014: Basic DAC Architectures I: String DACs and Thermometer (Fully Decoded) DACs (pdf, 65 kB)
- MT-013: Evaluating High Speed DAC Performance (pdf, 175 kB)
- MT-010: The Importance of Data Converter Static Specifications – Don't Lose Sight of the Basics! (pdf, 100 kB)
- MT-009: Data Converter Codes—Can You Decode Them? (pdf, 76 kB)
- MT-008: Converting Oscillator Phase Noise to Time Jitter (pdf, 123 kB)
- MT-007: Aperture Time, Aperture Jitter, Aperture Delay Time Removing the Confusion (pdf, 76 kB)
- MT-005: Noise Power Ratio (NPR) A 65-Year Old Telephone System Specification Finds New Life in Modern Wireless Applications (pdf, 213 kB)
- MT-003: Understand SINAD, ENOB, SNR, THD, THD + N, and SFDR so You Don't Get Lost in the Noise Floor (pdf, 92 kB)
- MT-002: What the Nyquist Criterion Means to Your Sampled Data System Design (pdf, 152 kB)
- MT-001: Taking the Mystery out of the Infamous Formula, "SNR=6.02N + 1.76dB," and Why You Should Care (pdf, 94 kB)