The circuit shown in Figure 1 is a complete thermocouple signal conditioning circuit with cold junction compensation followed by a 16-bit sigma-delta (Σ-Δ) analog-to-digital converter (ADC). The thermocouple amplifier provides a simple, low cost sol...
The function of the circuit shown in Figure 1 is to provide a high accuracy multichannel thermocouple measurement solution. Achieving a precision thermocouple measurement requires a signal chain of precision components that amplifies the small thermo...
The circuit shown in Figure 1 is a complete thermocouple system based on the 24-bit sigma-delta (Σ-Δ) analog-to-digital converter (ADC). The is a low power, low noise, complete analog front end for high precision measurement applications. The devic...
This circuit uses the precision analog microcontroller in an accurate thermocouple temperature monitoring application and controls the 4 mA to 20 mA output current accordingly. The integrates dual 24-bit sigma-delta (Σ-Δ) analog-to-digital converte...
This circuit uses the / precision analog microcontroller in an accurate thermocouple temperature monitoring application. The ADuCM360/ADuCM361 integrates dual 24-bit sigma-delta (Σ-Δ) analog-to-digital converters (ADCs), dual programmable current sou...
This circuit uses the / precision analog microcontroller in an accurate thermocouple temperature monitoring application. The ADuC7060/ADuC7061 integrates dual 24-bit Σ-Δ ADCs, dual programmable current sources, a 14-bit DAC, and a 1.2 V internal refe...
© 1995 - Analog Devices, Inc. All Rights Reserved