Thermally Enhanced Thin Quad Flat Pack, body
thickness 1.0mm
The footprints created for each individual package should be used as a reference only. Since these footprints are not part specific you will have to adjust the dimension to best fit your requirements
| Package | Outline | Material Information |
|---|---|---|
| 100 ld TQFP-ED(w/ 6.5mm exposed pad) (sv-100-1) | ||
| 100 ld TQFP-ED(w/ 6.5mm exposed pad on top) (sv-100-2) | ||
| 100 ld TQFP w/ 9.5mm exposed pad (sv-100-3) | ||
| 100 ld TQFP w/ 5mm exposed pad (sv-100-4) | ||
| 100 ld TQFP w/ 8mm exposed pad on top (sv-100-7) | ||
| 100 ld TQFP w/ 6.1mm exposed pad (sv-100-8) | ||
| 128 ld TQFP (14x14mm W6.35EP) (SV-128-1) | ||
| 48 ld TQFP-EP (2.0mm² exposed pad on Top) (sv-48-1) | ||
| 48 ld TQFP-EP (2.0mm² exposed pad on bottom) (sv-48-2) | ||
| 48 ld TQFP-EP (7x7 w/3.5mm exposed pad) (sv-48-4) | ||
| 48 ld TQFP-EP (7x7 w/5.1mm exposed pad) (sv-48-5) | ||
| 52 ld TQFP_EP(10x10 w/6.5ep) (sv-52-1) | ||
| 52 ld TQFP_EP(10x10 w/7.3 ep) (sv-52-2) | ||
| 64 lead TQFP_EP (10x10mm w/6mm ep) (sv-64-2) | ||
| 64 lead TQFP_EP(10x10mm w/7.50 EP _T) (sv-64-3) | ||
| 64 lead TQFP_EP(10x10mm w/7.50 EP_B) (sv-64-4) | ||
| 80 ld TQFP with exposed pad (sv-80-1) | ||
| 80 ld TQFP-EP (12x12mm w/9.5x6.5mm EP) (sv-80-2) | ||
| 80 ld TQFP-EP (12x12mm w/9.5mm EP) (sv-80-3) | ||
| 80 ld TQFP-EP (14x14mm w/9.5mm EP) (sv-80-4) |