MQFP - THERMALLY ENHANCED

MQFP-ED Image

Thermally Enhanced Quad Flat Package, body
thickness of 2.0, 2.7, and 3.5mm

The footprints created for each individual package should be used as a reference only. Since these footprints are not part specific you will have to adjust the dimension to best fit your requirements.

Package Outline Material Information
240 ld MQFP (32x32mm /w 25mm Heat slug) (sp-240-1) PDF PDF
240 ld MQFP (32x32mm /w 24mm Heat slug) (sp-240-2) PDF
Send Feedback X
content here.
content here.

Send Feedback

Close