METAL OR HYBRID DIP

Metal DIP, hermetic and non-hermetic, rectangular

The footprints created for each individual package should be used as a reference only. Since these footprints are not part specific you will have to adjust the dimension to best fit your requirements.

Package Outline Material Information
14 lead CerDip (bottom Brazed) (dh-14-1) PDF PDF
24 lead CerDip (Hybrid Side Brazed 30.78mm) (dh-24a) PDF PDF
24 lead CerDip (Hybrid Side Brazed 32.26mm) (dh-24c) PDF PDF
28 ld Side Brazed Cerdip (35.92x15.49) (dh-28b) PDF PDF
32 ld Hybrid DIP (dh-32b) PDF PDF
32 ld Side brazed Cer Dip (41.02x23.11) (dh-32c) PDF PDF
32 ld Side Brazed CerDip (41.05x23.11) (dh-32d) PDF PDF
32 ld BB Hybrid DIP (43.89mm) (dh-32e) PDF PDF
32 ld Side Brazed CerDip (41.66x22.99) (dh-32f) PDF PDF
24 ld Metal DIP (m-24) PDF PDF
Send Feedback X
content here.
content here.

Send Feedback

Close