LGA (LAND GRID ARRAY)

LGA image

Land Grid Array
Chip Array Small Outline No Lead Package

The footprints created for each individual package should be used as a reference only. Since these footprints are not part specific you will have to adjust the dimension to best fit your requirements.

Package Outline Material Information
12 ld LGA (7.33mm²) (cc-12-1) PDF PDF
14 ld LGA (5x3) (cc-14-1) PDF PDF
16 ld LGA (8.35mm) (cc-16-1) PDF PDF
16 ld LGA (9.35mm) (cc-16-2) PDF PDF
16 ld LGA (3x3) (CC-16-3) PDF PDF
16 ld LGA (3x3.25) (CC-16-4) PDF PDF
20 lead LGA (cc-20-1) PDF PDF
24 ld LGA (3.5x4.5mm) (cc-24) PDF
31 ld LGA (cc-31) PDF
3 ld LGA_CAV (2.5x3.35) (ce-3-1) PDF PDF
3 ld LGA_CAV (2.5x3.35)  (ce-3-2) PDF PDF
5 ld LGA_CAV (ce-5-1) PDF PDF
6 ld LGA_CAV (ce-6-1) PDF PDF
9 ld LGA_CAV  (ce-9-1) PDF PDF
Send Feedback X
content here.
content here.

Send Feedback

Close