Chip Scale Package BGA, 0.5, 0.65, 0.8, and 1.0mm pitch
The footprints created for each individual package should be used as a reference only. Since these footprints are not part specific you will have to adjust the dimension to best fit your requirements.
| Package | Outline | Material Information |
|---|---|---|
| 100 ball CSPBGA (9x9x1.40) (bc-100-1) | ||
| 100 ball CSPBGA (10x10x1.35) (bc-100-2) | ||
| 105 ball CSPBGA (8mm²) (BC-105-1) | ||
| 108 ball CSPBGA (10x10x1.4mm) (BC-108-1) | ||
| 108 ball CSPBGA (13x13x1.7mm) (bc-108-2) | ||
| 108 ball CSPBGA (7x7x1.4mm) (bc-108-4) | ||
| 109 ball CSPBGA (10x10x1.4mm) (bc-109) | ||
| 112 ball CSPBGA (8x8mm) (bc-112-1) | ||
| 121 ball CSPBGA (12x12mm) (bc-121-1) | ||
| 124 ball CSPBGA (9x9x1.4mm) (bc-124-1) | ||
| 124 Ball CSPBGA (15mm²) (bc-124-2) | ||
| 128 ball CSPBGA (9x9x1.4mm) (bc-128) | ||
| 136 ball CSPBGA (bc-136) | ||
| 144 ball CSPBGA (10x10x1.4mm) (bc-144-1) | ||
| 144 ball CSPBGA (13x13mm) (bc-144-2) | ||
| 144 ball CSPBGA (13x13x1.85mm) (bc-144-3) | ||
| 144 ball CSPBGA (10x10) (bc-144-6) | ||
| 144 ball CSPBGA (10x10x1.7mm) (BC-144-7) | ||
| 148 ball CSPBGA (1.40mm thick) (bc-148) | ||
| 160 ball CSPBGA (12x12x1.4mm) (bc-160-1) | ||
| 160 ball CSPBGA (12x12x1.7mm) (bc-160-2) | ||
| 164 ball CSPBGA (12x12x1.22mm) (bc-164-1) | ||
| 168 ball CSPBGA (12x12x1.6mm) (bc-168-1) | ||
| 169 Ball CSPBGA (bc-169) | ||
| 182 ball CSPBGA (12x12x1.7mm) (bc-182) | ||
| 196 ball CSPBGA (15x15x1.50mm) (bc-196-1) | ||
| 196 ball CSPBGA (1.85mm thick) (bc-196-2) | ||
| 196 ball CSPBGA (1.70mm thick) (bc-196-3) | ||
| 196 ball CSPBGA (15x15x1.9mm) (bc-196-4) | ||
| 196 ball CSPBGA (12x12x1.3mm) (bc-196-7) | ||
| 196 ball CSPBGA (12x12x1.41mm) (bc-196-8) | ||
| 204 ball CSPBGA (12x12x1.40mm thick) (bc-204) | ||
| 208 Ball CSPBGA (17x17x1.75) (bc-208-2) | ||
| 225 ball CSPBGA (17mm²) (BC-225-1) | ||
| 237 ball CSPBGA (13x13x1.4) (bc-237-2) | ||
| 256 Ball CSPBGA (17x17x2.0mm) (BC-255-1) | ||
| 256 Ball CSPBGA (12x12mm) (bc-256-1) | ||
| 256 Ball CSPBGA (17x17mm) (bc-256-2) | ||
| 256 Ball CSPBGA (17x17x1.7mm) (BC-256-3) | ||
| 256 Ball CSPBGA (17x17x1.76mm) (bc-256-4) | ||
| 260 Ball CSPBGA (15x15x1.5mm) (bc-260-1) | ||
| 289 Ball CSPBGA (12x12x1.26) (bc-289-2) | ||
| 291 Ball CSPBGA(12x12x1.2mm) (BC-291-1) | ||
| 316 Ball CSPBGA (17mm²) (BC-316) | ||
| 32 ball CSPBGA (6.85x8.85x3.2) (BC-32) | ||
| 32 ball CSPBGA (6.85x8.85x3.3) (bc-32-3) | ||
| 324 Ball CSPBGA (19x19mm) (BC-324-1) | ||
| 400 Ball CSPBGA (17x17x1.7) (bc-400-1) | ||
| 425 ball CSPBGA (19X19mm) (bc-425-1) | ||
| 44 ball CSPBGA (12x12x1.44mm) (BC-44-1) | ||
| 49 ball CSPBGA (5x5mm) (BC-49-1) | ||
| 49 ball CSPBGA (8x8mm) (bc-49-3) | ||
| 52 ball CSPBGA (5x5mm) (bc-52) | ||
| 64 ball CSPBGA (9x9mm, 1.4mm thick) (bc-64-2) | ||
| 64 Ball CSPBGA (6x6mm, 1.4mm thick) (bc-64-4) | ||
| 74 ball CSPBGA (bc-74) | ||
| 76 ball CSPBGA (6x6x1.4mm) (bc-76-1) | ||
| 76 ball CSPBGA (6x6x1.2mm) (bc-76-2) | ||
| 80 ball CSPBGA (9x9mm, 1.4mm thick) (BC-80) | ||
| 80 ball CSPBGA (10x10 mm ) (bc-80-2) | ||
| 81 ball CSPBGA (10x10 mm ) (bc-81-1) | ||
| 81 ball CSPBGA (7x7 mm ) (bc-81-2) | ||
| 84 Ball CSPBGA (6x6x1.26mm)Stacked Die (bc-84-1) | ||
| 88 ball CSPBGA (6x6x0.87) (bc-88-1) | ||
| 96 ball CSPBGA (8mm²) (bc-96) |