Loading list. Please wait...
Video Amps/Buffers/Filters
-
AN-0993: Active Filter Evaluation Board for Analog Devices, Inc., - Low Distortion Pinout Op Amps
(pdf, 107 kB)
-
AN-851: A WiMax Double Downconversion IF Sampling Receiver Design
(pdf, 262 kB)
-
AN-751: High Speed Universal Op Amp Evaluation Board with Exposed Paddle
(pdf, 326 kB)
This application note covers two evaluation boards, the EVAL-ADOPAMP-1CP-E (for 8-lead LFCSPs) and the EVAL-ADOPAMP-1R-E (for 8-lead SOICs)
-
AN-692: Universal Precision Op Amp Evaluation Board
(pdf, 621 kB)
-
AN-676: Universal Evaluation Board of High Speed Op Amps in SC70 Packages
(pdf, 160 kB)
-
AN-675: Universal Evaluation Board for Dual High Speed Op Amps in SOT-23-8 Packages
(pdf, 159 kB)
-
AN-674: Universal Evaluation Board for High Speed Op Amps in SOT-23-5/SOT-23-6 Packages
(pdf, 163 kB)
-
AN-649: Using the Analog Devices Active Filter Design Tool
(pdf, 5301 kB)
-
AN-648: Universal Evaluation Board for High Speed Op Amps - Dual in MSOP package
(pdf, 152 kB)
-
AN-647: Universal Evaluation Board for High Speed Op Amps - Dual SOIC Package
(pdf, 95 kB)
-
AN-589: Ways to Optimize the Performance of a Difference Amplifier
(pdf, 92 kB)
This Application Note presents several ways to build and optimize
the performance of a discrete difference amplifier. It
also recommends amplifiers that will make the overall
solution cost/performance competitive with monolithic
instrument amplifiers.
-
AN-584: Using the AD813X Differential Amplifier
(pdf, 174 kB)
The AD813x differs from conventional op amps by the
external presence of an additional input and output. The
additional input, VOGM, controls the output common mode
voltage.
-
AN-581: Biasing and Decoupling Op Amps in Single Supply Applications
(pdf, 166 kB)
-
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems
(pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
-
AN-414: Low Cost, Low Power Devices for HDSL Applications
(pdf, 41 kB)
-
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps
(pdf, 55 kB)
So far most clamping amplifiers
have relied upon an output clamping architecture and
are called output clamp amps (OCAs). A new architecture
called an input clamp amp (ICA) offers superior
clamping accuracy and lower distortion.
-
AN-358: Noise and Operational Amplifier Circuits
(pdf, 593 kB)
-
AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications
(pdf, 538 kB)
-
AN-349: Keys to Longer Life for CMOS
(pdf, 89 kB)
Here's How CMOS Can be Protected Against Abuse
-
AN-348: Avoiding Passive-Component Pitfalls
(pdf, 931 kB)
The Wrong Passive Component Can Derail Even the Best Op Amp or Data Converter. Here Are Some Basic Traps to Watch For.
-
AN-282: Fundamentals of Sampled Data Systems
(pdf, 2131 kB)
-
AN-257: Careful Design Tames High Speed Op Amps
(pdf, 611 kB)
-
AN-253: Find Op Amp Noise with Spreadsheet
(pdf, 77 kB)
-
AN-202: An IC Amplifier User’s Guide to Decoupling, Grounding, and Making Things Go Right for a Change
(pdf, 76 kB)