Loading list. Please wait...
Differential Amplifiers
-
AN-1026: High Speed Differential ADC Driver Design Considerations
(pdf, 355 kB)
-
AN-0992: Active Filter Evaluation Board for Differential Amplifiers
(pdf, 85 kB)
-
AN-0990: Terminating a Differential Amplifier in Single-Ended Input Applications
(pdf, 181 kB)
-
AN-0974: Multicarrier TD-SCMA Feasibility
(pdf, 634 kB)
-
AN-934: 60 dB Wide Dynamic Range, Low Frequency AGC Circuit Using a Single VGA
(pdf, 317 kB)
-
AN-851: A WiMax Double Downconversion IF Sampling Receiver Design
(pdf, 262 kB)
-
AN-835: Understanding High Speed ADC Testing and Evaluation
(pdf, 1326 kB)
-
AN-827: A Resonant Approach to Interfacing Amplifiers to Switched-Capacitor ADCs
(pdf, 203 kB)
-
AN-826: A 2.4 GHz WiMAX Direct Conversion Transmitter
(pdf, 417 kB)
-
AN-808: Multicarrier CDMA2000 Feasibility
(pdf, 1535 kB)
The goal of this application note is to determine the feasibility of implementing a multicarrier CDMA2000 transceiver and what the major subsystem performances must be.
-
AN-692: Universal Precision Op Amp Evaluation Board
(pdf, 621 kB)
-
AN-669: Effectively Applying the AD628 Precision Gain Block
(pdf, 193 kB)
-
AN-649: Using the Analog Devices Active Filter Design Tool
(pdf, 5301 kB)
-
AN-648: Universal Evaluation Board for High Speed Op Amps - Dual in MSOP package
(pdf, 152 kB)
-
AN-647: Universal Evaluation Board for High Speed Op Amps - Dual SOIC Package
(pdf, 95 kB)
-
AN-646: Universal Evaluation Board for High Speed Op Amps - Single in SOIC Package
(pdf, 284 kB)
-
AN-589: Ways to Optimize the Performance of a Difference Amplifier
(pdf, 92 kB)
This Application Note presents several ways to build and optimize
the performance of a discrete difference amplifier. It
also recommends amplifiers that will make the overall
solution cost/performance competitive with monolithic
instrument amplifiers.
-
AN-584: Using the AD813X Differential Amplifier
(pdf, 174 kB)
The AD813x differs from conventional op amps by the
external presence of an additional input and output. The
additional input, VOGM, controls the output common mode
voltage.
-
AN-581: Biasing and Decoupling Op Amps in Single Supply Applications
(pdf, 166 kB)
-
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps
(pdf, 55 kB)
So far most clamping amplifiers
have relied upon an output clamping architecture and
are called output clamp amps (OCAs). A new architecture
called an input clamp amp (ICA) offers superior
clamping accuracy and lower distortion.
-
AN-358: Noise and Operational Amplifier Circuits
(pdf, 593 kB)
-
AN-357: Operational Integrators
(pdf, 272 kB)
-
AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications
(pdf, 538 kB)
-
AN-282: Fundamentals of Sampled Data Systems
(pdf, 2131 kB)
-
AN-257: Careful Design Tames High Speed Op Amps
(pdf, 611 kB)
-
AN-253: Find Op Amp Noise with Spreadsheet
(pdf, 77 kB)
-
AN-214: Ground Rules for High Speed Circuits
(pdf, 356 kB)
Layout and Wiring Are Critical in Video Converter Circuits.
-
AN-202: An IC Amplifier User’s Guide to Decoupling, Grounding, and Making Things Go Right for a Change
(pdf, 76 kB)