myAnalog_id
System Monitoring - Application Notes
System Monitoring
-
AN-892: Temperature Measurement Theory and Practical Techniques
(pdf, 733 kB)
-
AN-880: ADC Requirements for Temperature Measurement Systems
(pdf, 423 kB)
-
AN-873: Lock Detect on the ADF4xxx Family of PLL Synthesizers
(pdf, 207 kB)
-
AN-864: Conversion Rates Explained for the ADT7461
(pdf, 73 kB)
-
AN-849: Using Op Amps as Comparators
(pdf, 117 kB)
-
AN-793: ESD/Latch-Up Considerations with iCoupler® Isolation Products
(pdf, 246 kB)
-
AN-782: Monitoring High Voltages with the ADM1062-ADM1069 Super Sequencers
(pdf, 61 kB)
-
AN-781: Monitoring Additional Supplies with the ADM1062-ADM1069 Super Sequencers
(pdf, 96 kB)
-
AN-780: 0: Monitoring Negative Voltages with the ADM1062-ADM1069 Super Sequencers
(pdf, 275 kB)
-
AN-755: EEPROM Checksum Information for the ADM1060
(pdf, 98 kB)
-
AN-726: Triple-Supply Power-Good Indication with the ADM108x
(pdf, 75 kB)
-
AN-723: Interrupt Generation Using the ADM106x
(pdf, 262 kB)
-
AN-722: Watchdog Detection Using the ADM106x
(pdf, 179 kB)
-
AN-702: 02: Using theADT7461 as a Multichannel Temperature Sensor
(pdf, 102 kB)
-
AN-698: Configuration Registers of ADM1062/ADM1063/ADM1064/ADM1065/ADM1066/ADM1067 (Rev. A, 2/07)
(pdf, 1515 kB)
-
AN-694: Hot Swap and Blocking FET Control Using 2 x ADM1073 Hot Swap Controllers
(pdf, 105 kB)
-
AN-667: Up/Down Sequence of Supplies Using the ADM1060
(pdf, 950 kB)
-
AN-661: ADuC814 to ADM1032 via I2C® Interface
(pdf, 0 kB)
Even though the ADuC814 has an on-chip ±1.5°C temperature sensor, configured through the on-board ADC registers, it is often required that a remote or external temperature sensor be used.
-
AN-660: XY-Matrix Keypad Interface to MicroConverter®
(pdf, 286 kB)
-
AN-649: Using the Analog Devices Active Filter Design Tool
(pdf, 5301 kB)
-
AN-613: Programming the Automatic Fan Speed Control Loop
(pdf, 2163 kB)
-
AN-612: ADT7463 Configurations
(pdf, 96 kB)
-
AN-602: 02: Using the ADXL202 in Pedometer and Personal Navigation Applications
(pdf, 81 kB)
-
AN-591: ADM1070 Hot Swap Controller
(pdf, 96 kB)
This App Note Describes Operation of the ADM1070 Under Various Hot Swap Insertion and Removal Conditions.
-
AN-588: AD7416/AD7417/AD7418 Power-On Reset Circuit
(pdf, 29 kB)
If a large number of decoupling capacitors are used on the VDD line, re-applying power before VDD has discharged to 0 V can cause
the AD7416/AD7417/AD7418 to reset into an unknown.
state.
-
AN-561: AD7416 Connects to the PIC16F84 via Emulated I²C™ Interface
(pdf, 74 kB)
-
AN-359: Settling Time of Operational Amplifiers
(pdf, 632 kB)
-
AN-358: Noise and Operational Amplifier Circuits
(pdf, 593 kB)
-
AN-357: Operational Integrators
(pdf, 272 kB)
-
AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications
(pdf, 538 kB)
-
AN-256: Accurately Testing Op Amp Settling Times
(pdf, 106 kB)
-
AN-253: Find Op Amp Noise with Spreadsheet
(pdf, 77 kB)
-
AN-138: SPICE-Compatible Op Amp Macro-Models
(pdf, 838 kB)
-
AN-117: OP-42 Advanced SPICE Macro-Model
(pdf, 168 kB)
-
AN-113: AB-113: Precision Ramp Generator
(pdf, 54 kB)
-
AN-112: AB-112: Single Resistor Controls Wien Bridge Oscillator Frequency
(pdf, 18 kB)
Frequency control can be added to the conventional Wien Bridge Circuit by adding an op amp inverter.
-
AN-111: AB-111: Single-Supply Wien Bridge Oscillator
(pdf, 66 kB)
Wien Bridge Oscillators require only one op amp, important in battery-operation. This circuit operates from a single 9V battery.
-
AN-109: AB-109: High Speed Precision Rectifier
(pdf, 24 kB)
The low offsets and excellent load driving capability of the OP-27 are key advantages in this precision rectifier circuit.
-
AN-106: 06: A Collection of Amp Applications
(pdf, 1094 kB)
Examines Some of the Numerous and Widely Used Applications of the Operational Amplifier
-
AN-25: Applying the OP06 Op Amp As a High Precision Comparator
(pdf, 200 kB)
-
AN-3: AB-3: Digital Nulling of Precision Op Amps
(pdf, 63 kB)
-
AN-0: Using the ADXL105 in Headlamp Leveling Systems
(pdf, 30 kB)
-
AN-0: Using the ADXL105 in Headlamp Leveling Systems
(pdf, 30 kB)
-
AN-0: Using the ADXL105 in Headlamp Leveling Systems
(pdf, 30 kB)