Application Notes (6)
- AN-1177: LVDS and M-LVDS Circuit Implementation Guide (pdf, 586 kB)
- AN-1161: EMC-Compliant RS-485 Communication Networks (pdf, 226 kB)
- AN-1126: More Boost with Less Stress: the SEPIC Multiplied Boost Converter (pdf, 330 kB)
- AN-1123: Controller Area Network (CAN) Implementation Guide (pdf, 204 kB)
- AN-1141: Powering a Dual Supply Precision ADC with Switching Regulators (pdf, 640 kB)
- AN-0986: Adjusting the Output Range and Span of the AD5362 (pdf, 79 kB)
Circuit Note (2)
Technical Articles (2)
Analog Dialogue (1)
-
PLC Evaluation Board Simplifies Design of Industrial Process Control Systems
(Analog Dialogue, Vol. 43, April 2009)
User Guides (10)
-
UG-412: Evaluating the ADP7182 Low Noise, Linear Regulator
(pdf, 349 kB)
-
UG-414: Evaluating the ADP196 High-Side Load Switch
(pdf, 208 kB)
- UG-513: Evaluating the AD8237 Micropower, Zero Drift, True Rail-to-Rail Instrumentation Amplifier and the AD8420 Wide Supply Range, Micropower, Rail-to-Rail Instrumentation Amplifier (pdf, 221 kB)
- UG-478: Evaluation Board for the AD7176-2—24-Bit, 250 kSPS Sigma-Delta ADC with 20 μs Settling (pdf, 3378 kB)
- UG-367: Using the ADuCM360/ADuCM361 Low Power, Precision Analog Microcontroller with Dual Sigma-Delta ADCs, ARM Cortex-M3 (pdf, 1642 kB)
- UG-464: Evaluating the ADM4168E ±15 kV ESD Protected Dual RS-422 Transceiver (pdf, 279 kB)
- UG-407: ADP2441 Evaluation Board (pdf, 1618 kB)
- UG-422: AD8476 Differential Amplifier Evaluation Board for 8-Lead MSOP Package (pdf, 249 kB)
- UG-390: High Speed Evaluation Board for Half-Duplex M-LVDS Transceivers (ADN4690E, ADN4691E, ADN4694E, and ADN4696E) (pdf, 299 kB)
- UG-361: High Speed Evaluation Board for Full Duplex M-LVDS Transceivers (ADN4692E, ADN4693E, ADN4695E, and ADN4697E) (pdf, 574 kB)