User Guides (38)
- UG-536: Evaluating the ADF4193 and ADF4196 Frequency Synthesizers for Phase-Locked Loops (pdf, 443 kB)
- UG-521: Evaluating the CN-0285 Wideband Tx Modulator Solution (pdf, 240 kB)
- UG-485: Evaluation Board for the ADF4153A Fractional-N PLL Frequency Synthesizer (pdf, 672 kB)
- UG-405: Evaluation Board for the ADF41020 PLL Frequency Synthesizer (pdf, 1843 kB)
- UG-476: PLL Software Installation Guide (pdf, 520 kB)
- UG-393: Evaluation Board for the ADF4157 Fractional-N PLL Frequency Synthesizer (pdf, 1293 kB)
- UG-423: Evaluation Board for the ADF9010 RF Front End (pdf, 851 kB)
- UG-435: Evaluation Board for the ADF4351 Fractional-N PLL Frequency Synthesizer (pdf, 1043 kB)
- UG-406: Evaluation Board for the ADF4150HV PLL Frequency Synthesizer (pdf, 1457 kB)
- UG-389: USB-to-Parallel Adapter Board for ADF4xxx PLL Synthesizers (pdf, 212 kB)
- UG-380: Evaluation Board for the ADF4150 PLL Frequency Synthesizer (pdf, 1940 kB)
- UG-369: Evaluation Board for the ADF4151 PLL Frequency Synthesizer (pdf, 1494 kB)
- UG-161: PLL Frequency Synthesizer Evaluation Board (pdf, 238 kB)
- UG-164: 1750 MHz Evaluation Board for the PLL Frequency Synthesizer (pdf, 189 kB)
- UG-162: CDMA Evaluation Board For PLL Frequency Synthesizer (pdf, 187 kB)
- UG-160: Evaluation Board for Integer-N PLL Frequency Synthesizer (pdf, 420 kB)
- UG-159: LMDS Evaluation Board for PLL Frequency Synthesizer (pdf, 231 kB)
- UG-171: Evaluation Board for Fractional-N PLL Frequency Synthesizer (pdf, 332 kB)
- UG-166: WCDMA Evaluation Board for PLL Frequency Synthesizer (pdf, 201 kB)
- UG-165: Evaluation Board for Integer-N PLL Frequency Synthesizer (pdf, 268 kB)
- UG-092: The PLL Frequency Synthesizer Evaluation Board for the ADF4001 (pdf, 215 kB)
- UG-167: Evaluation Board for the ADF4153 Fractional-N PLL Frequency Synthesizer (pdf, 250 kB)
- UG-163: GSM900 Evaluation Board for PLL Frequency Synthesizer (pdf, 200 kB)
- UG-158: Evaluation Board for the 7.5 GHz PLL Frequency Synthesizer (pdf, 255 kB)
-
UG-108: Evaluation Board User Guide for ADF4002
(pdf, 282 kB)
Evaluation Board for the Integer-N PLL Frequency Synthesizer -
UG-100: Evaluation Board for the ADF4360-5
(pdf, 271 kB)
Integrated PLL and VCO Frequency Synthesizer -
UG-099: Evaluation Board for the ADF4360-4
(pdf, 309 kB)
Integrated PLL and VCO Frequency Synthesizer -
UG-098: Evaluation Board for the ADF4360-3
(pdf, 310 kB)
Integrated PLL and VCO Frequency Synthesizer -
UG-097: Evaluation Board for the ADF4360-2
(pdf, 308 kB)
Integrated PLL and VCO Frequency Synthesizer -
UG-103: Evaluation Board for ADF4360-6
(pdf, 252 kB)
Integrated PLL and VCO Frequency Synthesizer -
UG-106: Evaluation Board for the ADF4360-9
(pdf, 337 kB)
Integrated PLL and VCO Frequency Synthesizer - UG-105: Evaluation Board for the ADF4360-8 Integrated PLL and VCO Frequency Synthesizer (pdf, 231 kB)
-
UG-104: Evaluation Board User Guide for ADF4360-7
(pdf, 224 kB)
Integrated PLL and VCO Frequency Synthesizer -
UG-095: Evaluation Board User Guide for ADF4360-0
(pdf, 211 kB)
The ADF4360-0EBZ1 evaluation board is designed to allow the user to evaluate the performance of the ADF4360-0 frequency synthesizer consisting of an integrated PLL and VCO. -
UG-096: Evaluation Board User Guide for ADF4360-1
(pdf, 208 kB)
Evaluation Board for ADF4360-1 Integrated PLL and VCO Frequency Synthesizer - UG-123: Evaluation Board for ADF4158 Fractional-N PLL Frequency Synthesizer (pdf, 370 kB)
-
UG-110: Evaluation User Guide for ADF4350
(pdf, 403 kB)
(EVAL-ADF4350EB2Z) - Self-contained board including PLL, VCO, loop filter (20 kHz), 10 MHz TCXO reference, USB interface, and voltage regulators -
UG-109: Evaluation Board User Guide for ADF4350
(pdf, 378 kB)
(EVAL-ADF4350EB1Z) - Self-contained board including PLL, VCO, loop filter (35 kHz), 25 MHz TCXO reference, USB interface, and voltage regulators