Data Sheets (32)
- ADRF6516: 31 MHz, Dual Programmable Filters and Variable Gain Amplifiers Data Sheet (Rev B, 02/2012) (PDF, 1065 kB)
- ADL5336: Cascadable IF VGAs with Programmable RMS Detectors Data Sheet (Rev B, 02/2012) (pdf, 926 kB)
- ADL5240: 100 MHz to 4000 MHz RF/IF Digitally Controlled VGA Data Sheet (Rev 0, 07/2011) (pdf, 526 kB)
- ADL5243: 100 MHz to 4000 MHz RF/IF Digitally Controlled VGA Data Sheet (Rev B, 09/2012) (pdf, 750 kB)
- ADL5202: Wide Dynamic Range, High Speed, Digitally Controlled VGA Data Sheet (Rev A, 12/2012) (pdf, 473 kB)
- ADL5201: Wide Dynamic Range, High Speed, Digitally Controlled VGA Data Sheet (Rev A, 12/2012) (pdf, 491 kB)
- ADRF6510: Dual Programmable Filters and Variable Gain Amplifiers Data Sheet (Rev A, 10/2011) (pdf, 2154 kB)
- ADL5331: 1 MHz to 1.2 GHz VGA with 30 dB Gain Control Range Data Sheet (Rev 0, 05/2009) (pdf, 695 kB)
- ADL5562: 3.3 GHz Ultralow Distortion RF/IF Differential Amplifier Data Sheet (Rev D, 04/2013) (pdf, 311 kB)
- ADL5561: 2.9 GHz Ultralow Distortion RF/IF Differential Amplifier Data Sheet (Rev D, 04/2013) (pdf, 265 kB)
- ADL5521: 400 MHz to 4000 MHz Low Noise Amplifier Data Sheet (Rev A, 09/2009) (pdf, 915 kB)
- ADL5523: 400 MHz to 4000 MHz Low Noise Amplifier Data Sheet (Rev A, 09/2009) (pdf, 357 kB)
- ADL5592: 250 MHz to 2400 MHz RF Variable Gain Amplifier (Rev 0, 06/2008) (pdf, 1113 kB)
- ADL5534: 20 MHz to 500 MHz IF Gain Block Preliminary Data Sheet (Rev 0, 06/2008) (pdf, 810 kB)
- AD8366: DC to 600 MHz, Dual-Digital Variable Gain Amplifiers Data Sheet (Rev A, 03/2011) (pdf, 513 kB)
- ADL5321: 2.3 GHz to 4.0 GHz ¼ Watt RF Driver Amplifier Data Sheet (Rev C, 07/2012) (pdf, 319 kB)
- ADL5531: 20 MHz to 500 MHz IF Gain Block Data Sheet (Rev A, 08/2008) (pdf, 314 kB)
- AD8372: 41 dB Range, 1 dB Step Size, Programmable Dual VGA Data Sheet (Rev B, 06/2011) (pdf, 715 kB)
- AD8368: 800 MHz, Linear-in-dB VGA with AGC Detector Data Sheet (Rev B, 10/2008) (pdf, 505 kB)
- ADL5542: 50 MHz to 6 GHz RF/IF Gain Block Data Sheet (Rev A, 10/2007) (pdf, 260 kB)
- AD8375: Ultralow Distortion IF VGA Data Sheet (Rev A, 10/2012) (pdf, 785 kB)
- AD8376: Ultralow Distortion IF Dual VGA Data Sheet (Rev A, 10/2010) (pdf, 1076 kB)
- ADL5541: 50 MHz to 6 GHz RF/IF Gain Block Data Sheet (Rev 0, 08/2007) (pdf, 279 kB)
- ADL5391: DC to 2.0 GHz Symmetric Multiplier Data Sheet (Rev 0, 07/2006) (pdf, 491 kB)
- ADL5390: RF/IF Vector Multiplier Data Sheet (Rev 0, 11/2004) (pdf, 726 kB)
- ADL5323: 1700 MHz to 2400 MHz GaAs Matched RF PA Predriver Data Sheet (Rev 0, 08/2006) (pdf, 222 kB)
- ADL5322: 700 MHz to 1000 MHz GaAs Matched RF PA Predriver Data Sheet (Rev 0, 11/2006) (pdf, 224 kB)
- AD8370: LF to 750MHz Digitally Controlled VGA Data Sheet (Rev B, 12/2011) (pdf, 819 kB)
- AD8367: 500MHz, Linear-in-dB VGA with AGC Detector Data Sheet (Rev A, 08/2005) (pdf, 485 kB)
- ADL5330: 10 MHz to 3 GHz VGA with 60dB Gain Control Range Data Sheet (Rev A, 06/2005) (pdf, 863 kB)
- AD8369: 45-dB Digital VGA LF to 600MHz Data Sheet (Rev 0, 01/2003) (pdf, 968 kB)
- ADL5570: 2.3 GHz to 2.4 GHz WiMAX Power Amplifier Data Sheet (Rev 0, 06/2007) (pdf, 347 kB)