Data Sheets (28)
- ADL5354: 2200 MHz to 2700 MHz, Dual-Balanced Mixer, LO Buffer, IF Amplifier, and RF Balun (Rev 0, 12/2011) (pdf, 404 kB)
- ADL5812: Dual High IP3, 700 MHz to 2800 MHz, Double Balanced,Passive Mixer, IF Amplifier, and Wideband LO Amplifier Data Sheet (Rev 0, 08/2011) (pdf, 442 kB)
- ADL5811: High IP3, 700 MHz to 2800 MHz, Double Balanced, Passive Mixer, IF Amplifier, and Wideband LO Amplifier Data Sheet (Rev 0, 07/2011) (pdf, 393 kB)
- ADL5363: 2300 MHz to 2900 MHz Balanced Mixer, LO Buffer and RF Balun Data Sheet (Rev 0, 07/2011) (pdf, 643 kB)
- ADL5353: 2200 MHz to 2700 MHz Balanced Mixer, LO Buffer, IF Amplifier, and RF Balun Data Sheet (Rev 0, 10/2010) (pdf, 1262 kB)
- ADRF6655: Broadband Up/Downconverting Mixer with Integrated Fractional-N PLL and VCO (Rev 0, 02/2010) (pdf, 1282 kB)
- ADL5365: 1200 MHz to 2500 MHz Balanced Mixer, LO Buffer and RF Balun (Rev 0, 11/2009) (pdf, 574 kB)
- ADRF6604: 2500 MHz to 2900 MHz Rx Mixer with Integrated Fractional-N PLL and VCO Data Sheet (Rev A, 05/2011) (pdf, 2473 kB)
- ADRF6603: 2100 MHz to 2600 MHz Rx Mixer with Integrated Fractional-N PLL and VCO Data Sheet (Rev A, 11/2010) (pdf, 2482 kB)
- ADRF6602: 1550 MHz to 2150 MHz Rx Mixer with Integrated Fractional-N PLL and VCO Data Sheet (Rev C, 09/2010) (pdf, 2500 kB)
- ADRF6601: 750 MHz to 1160 MHz Rx Mixer with Integrated Fractional-N PLL and VCO Data Sheet (Rev A, 03/2011) (pdf, 2531 kB)
- ADL5367: 900 MHz Balanced Mixer with High Side LO Buffer, and RF Balun Preliminary Data Sheet (Rev 0, 11/2009) (pdf, 479 kB)
- ADL5357: 500 MHz to 1700 MHz Balanced Mixer, LO Buffer, IF Amplifier, and RF Balun Data Sheet (Rev 0, 07/2009) (pdf, 369 kB)
- ADL5801: High IP3, 10 MHz to 6 GHz, Active Mixer Data Sheet (Rev A, 07/2011) (pdf, 505 kB)
- ADL5355: 1200 MHz to 2500 MHz Balanced Mixer,LO Buffer, IF Amplifier, and RF Balun Data Sheet (Rev 0, 07/2009) (pdf, 380 kB)
- ADL5802: Dual Channel, High IP3, 100MHz to 6GHz Active Mixer Sheet (Rev A, 06/2012) (pdf, 542 kB)
- ADL5358: 500 MHz to 1700 MHz, Dual-Balanced Mixer, LO Buffer, IF Amplifier, and RF Balun Data Sheet (Rev 0, 12/2009) (pdf, 358 kB)
- ADL5356: Dual 1200-2500 MHz Balanced Mixer with LO Buffer, IF Amp, & RF Balun Preliminary Data Sheet (Rev 0, 11/2009) (pdf, 355 kB)
- ADL5350: LF to 4 GHz High Linearity Y-Mixer Data Sheet (Rev 0, 02/2008) (pdf, 402 kB)
- ADL5391: DC to 2.0 GHz Symmetric Multiplier Data Sheet (Rev 0, 07/2006) (pdf, 491 kB)
- ADL5390: RF/IF Vector Multiplier Data Sheet (Rev 0, 11/2004) (pdf, 726 kB)
- AD8342: Active Receive Mixer LF to 3 GHz Data Sheet (Rev B, 07/2009) (pdf, 474 kB)
- AD8344: Active Receive Mixer 400 MHz - 1.2 GHz Data Sheet (Rev 0, 06/2004) (pdf, 429 kB)
- AD608: Low Power Mixer/Limiter/RSSI 3V Receiver IF Subsystem Data Sheet (Rev C, 02/2009) (pdf, 196 kB)
- AD831: Low Distortion Mixer Data Sheet (Rev C, 06/2003) (pdf, 550 kB)
- AD607: Low Power Mixer 3 V Receiver IF Subsystem Data Sheet (Rev C, 11/2002) (pdf, 1217 kB)
- AD8343: DC-to-2.5 GHz High IP3 Active Mixer Data Sheet (Rev B, 11/2006) (pdf, 2171 kB)
- AD61009: Low Power Mixer 3 V Receiver IF Subsystem Data Sheet (Rev 0, 01/2001) (pdf, 261 kB)