Data Sheets (35)
- AD9915: 2.5 GSPS Direct Digital Synthesizer with 12-bit DAC Data Sheet (Rev A, 08/2012) (pdf, 7340 kB)
- AD9914: 3.5 GSPS Direct Digital Synthesizer with 12-bit DAC Data Sheet (Rev A, 08/2012) (pdf, 7261 kB)
- AD9837: Low Power, 8.5 mW, 2.3 V to 5.5 V, Programmable Waveform Generator Data Sheet (Rev A, 12/2012) (PDF, 968 kB)
- AD9838: 11 mW Power, 2.3 V to 5.5 V, Complete DDS Data Sheet (Rev A, 04/2011) (pdf, 707 kB)
- AD9834: 20 mW Power, 2.3 V to 5.5 V, 75 MHz Complete DDS Data Sheet (Rev C, 02/2011) (pdf, 569 kB)
- AD9913: Low Power 250 MSPS 10-Bit DAC 1.8 V CMOS Direct Digital Synthesizer Data Sheet (Rev A, 06/2010) (pdf, 683 kB)
- AD9912: 1 GSPS Direct Digital Synthesizer with 14-Bit DAC Data Sheet (Rev F, 06/2010) (pdf, 926 kB)
- AD9953: 400 MSPS 14-Bit, 1.8V CMOS Direct Digital Synthesizer with 1024x32 Frequency/Phase Word RAM Data Sheet (Rev A, 05/2009) (pdf, 488 kB)
- AD9954: 400 MSPS, 14-Bit, 1.8 V CMOS, Direct Digital Synthesizer Data Sheet (Rev B, 05/2009) (pdf, 780 kB)
- AD9952: 400 MSPS 14-Bit, 1.8 V CMOS Direct Digital Synthesizer Data Sheet (Rev B, 05/2009) (pdf, 613 kB)
- AD9859: 400 MSPS 10-Bit, 1.8V CMOS Direct Digital Synthesizer Data Sheet (Rev A, 05/2009) (pdf, 574 kB)
- AD9951: 400 MSPS 14-Bit, 1.8V CMOS Direct Digital Synthesizer Data Sheet (Rev A, 05/2009) (pdf, 825 kB)
- AD9858: 1 GSPS Direct Digital Synthesizer Data Sheet (Rev C, 02/2009) (pdf, 919 kB)
- AD9910: 1 GSPS, 14-Bit, 3.3 V CMOS Direct Digital Synthesizer Datasheet (Rev D, 05/2012) (pdf, 839 kB)
- AD9957: 1 GSPS Quadrature Digital Upconverter with 18-Bit IQ Data Path and 14-Bit DAC Data Sheet (Rev C, 04/2012) (pdf, 1212 kB)
- AD9958: 2-Channel 500 MSPS DDS with 10-Bit DACs Data Sheet (Rev B, 04/2013) (pdf, 1051 kB)
- AD5932: Programmable Frequency Scan Waveform Generator Data Sheet (Rev A, 02/2012) (pdf, 467 kB)
- AD9835: 50 MHz Direct Digital Synthesizer,Waveform Generator Data Sheet (Rev A, 09/2011) (pdf, 160 kB)
- AD9832: 25 MHz Direct Digital Synthesizer, Waveform Generator Data Sheet (Rev E, 02/2013) (pdf, 146 kB)
- AD9831: 25 MHz Parallel Loading DDS With On-Chip 10-Bit DAC Data Sheet (Rev B, 11/2011) (pdf, 172 kB)
- AD9830: Numerically Controlled Oscillator, a Sine Look-up Data Sheet (Rev B, 11/2011) (pdf, 218 kB)
- AD5930: Programmable Frequency Sweep and Output Burst Waveform Generator Data Sheet (Rev B, 07/2012) (pdf, 693 kB)
- AD5934: 250KSPS, 12-Bit Impedance Converter, Network Analyzer Data Sheet (Rev C, 07/2012) (pdf, 507 kB)
- AD5933: 1 MSPS, 12-Bit Impedance Converter, Network Analyzer Data Sheet (Rev D, 12/2011) (pdf, 544 kB)
- AD9833: Low Power 12.65 mW, 2.3 V to 5.5 V, Programmable Waveform Generator Data Sheet (Rev E, 09/2012) (pdf, 450 kB)
- AD9857: CMOS 200 MSPS 14-Bit Quadrature Digital Upconverter Data Sheet (Rev C, 05/2004) (pdf, 1065 kB)
- AD9956: 400 MSPS 14-Bit DAC 48-Bit FTW 1.8 V CMOS DDS Based AgileRF Synthesizer Data Sheet (Rev A, 09/2004) (pdf, 779 kB)
- AD9856: CMOS 200 MHz Quadrature Digital Upconverter Data Sheet (Rev C, 01/2005) (pdf, 959 kB)
- AD9540: 655 MHz Low Jitter Clock Generator Data Sheet (Rev A, 02/2006) (pdf, 839 kB)
- AD9959: 4 Channel 500 MSPS DDS with 10-Bit DACs Data Sheet (Rev B, 07/2008) (pdf, 866 kB)
- AD9911: 500 MSPS Direct Digital Synthesizer with 10-Bit DAC Data Sheet (Rev 0, 05/2006) (pdf, 937 kB)
- AD9850: CMOS, 125 MHz Complete DDS Synthesizer Data Sheet (Rev H, 02/2004) (pdf, 310 kB)
- AD9854: CMOS 300 MSPS Quadrature Complete DDS Data Sheet (Rev E, 07/2007) (pdf, 1416 kB)
- AD9852: CMOS 300 MSPS Complete DDS Data Sheet (Rev E, 05/2007) (pdf, 1375 kB)
- AD9851: CMOS 180 MHz DDS/DAC Synthesizer Data Sheet (Rev D, 02/2004) (pdf, 742 kB)