Application Notes (50)
- AN-1111: Options for Minimizing Power Consumption When Using the ADuCM360/ADuCM361 (pdf, 244 kB)
- AN-1160: Cortex-M3 Based ADuCxxx Serial Download Protocol (pdf, 144 kB)
-
AN-1159: I2C-Compatible Interface on Cortex-M3 Based Precision Analog Microcontroller (ADuCxxx Family)
(pdf, 227 kB)
- AN-1159 Companion Code (zip, 11 kB)
- AN-1138: LINB DLL Programmer´s Guide (pdf, 153 kB)
- AN-1139: Understanding the Parallel Programming Protocol (pdf, 174 kB)
- AN-946: Flash/EE Memory Programming via LIN—Protocol 6 (pdf, 129 kB)
- AN-1074: Understanding the Serial Download Protocol (Formerly uC004) (pdf, 245 kB)
-
UC-005: ADuC812 ADC Software Calibration
(pdf, 110 kB)
-
uC005 Files
(zip, 24 kB)
(zip, 25,254 bytes)
-
uC005 Files
(zip, 24 kB)
-
UC-019: DMA To XRAM on the ADuC831/832
(pdf, 670 kB)
-
uC019 Files
(zip, 12 kB)
(zip, 12,374 bytes)
-
uC019 Files
(zip, 12 kB)
-
UC-015: An ADuC824-Based Temperature-Logger
(pdf, 513 kB)
-
uC015 Files
(zip, 503 kB)
(zip, 515,437 bytes)
-
uC015 Files
(zip, 503 kB)
-
UC-018: Uses of the Time Interval Counter
(pdf, 632 kB)
-
uC018 Files
(zip, 2 kB)
(zip, 2,325 bytes)
-
uC018 Files
(zip, 2 kB)
-
UC-003: The ADuC812 as an IEEE 1451.2 STIM
(pdf, 198 kB)
-
uC003 Files
(zip, 27 kB)
(zip, 28,154 bytes)
-
uC003 Files
(zip, 27 kB)
-
UC-001: MicroConverter® 2C® Compatible Interface
(pdf, 126 kB)
-
uC001 Files
(zip, 5 kB)
(zip, 5,838 bytes)
-
uC001 Files
(zip, 5 kB)
-
UC-002: Developing in C with the Keil uVision2 IDE
(pdf, 0 kB)
-
uC002 Files
(zip, 2 kB)
(zip, 2,389 bytes)
-
uC002 Files
(zip, 2 kB)
-
UC-007: User Download (ULOAD) Mode
(pdf, 0 kB)
-
uC007 Files
(zip, 214 kB)
(zip, 219,244 bytes)
-
uC007 Files
(zip, 214 kB)
-
AN-0970: RTD Interfacing and Linearization Using an ADuC706x Microcontroller
(pdf, 341 kB)
- AN-0970 Companion Code (zip, 63 kB)
-
AN-759: Expanding the Number of DAC Outputs on the ADuC8xx and ADuC702x Families (uC012)
(pdf, 112 kB)
- AN-759 Companion Code (zip, 3,464 bytes) (zip, 3 kB)
-
AN-644: Frequency Measurement Using Timer 2 on a MicroConverter ® (uC013)
(pdf, 62 kB)
... This application note describes the implementation of a single pin measurement of frequencies up to 500 kHz using the Timer 2 counter input pin.-
AN-644 Files (uC013)
(zip, 18 kB)
(zip, 18,664 bytes)
-
AN-644 Files (uC013)
(zip, 18 kB)
-
AN-645: Interfacing an HD44780 Character LCD to a MicroConverter ® (uC014)
(pdf, 97 kB)
... There is a vast array of LCD displays available.Fortunately,a majority of them comply with the HD44780U standard.This standard refers to the LCD controller chip that accepts data from the MicroConverter and communicates with the LCD screen.-
AN-645 Files (uC014)
(zip, 346 kB)
(zip, 354,590 bytes)
-
AN-645 Files (uC014)
(zip, 346 kB)
-
AN-709: RTD Interfacing and Linearization Using an ADuC8xx MicroConverter®
(pdf, 698 kB)
- AN-709 Accompanying Files (Tools and Source Code) (zip, 112 kB)
- AN-881: Flash/EE Memory Programming via LIN—Protocol 4 (pdf, 166 kB)
- AN-968: Current Sources: Options and Circuits (pdf, 131 kB)
- AN-282: Fundamentals of Sampled Data Systems (pdf, 2131 kB)
- AN-900: Enhancing the Performance of Pedometers Using a Single Accelerometer (pdf, 208 kB)
-
AN-908: Interfacing the HD44780-Based Character LCD to an ADuC702x
(pdf, 111 kB)
- AN-908 Companion Code (zip, 45 kB)
- AN-904: ADuC7028 Evaluation Board Reference Guide MicroConverter ADuC7028 Development System (pdf, 674 kB)
-
AN-895: ADuC702x MicroConverter I2C-Compatible Interface
(pdf, 237 kB)
- AN-895 Companion Code (zip, 266 kB)
-
AN-840: Code Update via I2C®
(pdf, 387 kB)
- AN-840 Companion Code (zip, 101 kB)
- AN-891: ADuC703x Series LIN Baud Rate Calculations (pdf, 86 kB)
-
AN-806: I2C Download Protocol for ADuC70xxBCPZxxl Models
(pdf, 116 kB)
- AN-806: Companion Code, Schematic and USB Drivers (zip, 789 kB)
- AN-831: Implementing a Counter with the ADuC702x Family (pdf, 83 kB)
- AN-765: Measuring Duration of a Short Pulse on the ADuC702x Family (pdf, 108 kB)
-
AN-660: XY-Matrix Keypad Interface to MicroConverter®
(pdf, 286 kB)
- AN-660 Accompanying Source Code (zip, 6 kB)
-
AN-661: ADuC814 to ADM1032 via I2C® Interface
(pdf, 0 kB)
Even though the ADuC814 has an on-chip ±1.5°C temperature sensor, configured through the on-board ADC registers, it is often required that a remote or external temperature sensor be used.- AN-661 Accompanying Source Code (zip, 3 kB)
-
AN-798: Using the PWM to Generate Analog Output on the ADuC702x Family
(pdf, 137 kB)
The ADuC702x family integrates a 32-bit ARM7TDMI microcontroller and high precision analog blocks. Depending on the model, up to four 12-bit DACs are available. In some applications where more analog output is required, the PWM can also be used as a low resolution DAC. This application note describes how to generate an extra analog output from a PWM. - AN-724: ADuC702x Serial Download Protocol (pdf, 141 kB)
- AN-719: ADuC7024 Evaluation Board Reference Guide MicroConverter® ADuC7024 Development System (Rev. A, 1/07) (pdf, 499 kB)
- AN-718: ADuC7020 Evaluation Board Reference Guide MicroConverter® ADuC7020 Development System, Rev. A (pdf, 480 kB)
- AN-744: ADuC7026 Evaluation Board Reference Guide MicroConverter ADuC7026 Development System (Rev. A, 1/2007) (pdf, 592 kB)
- UC-020: Migrating to the ADuC831 from the ADuC812 (pdf, 52 kB)
- UC-016: Migrating to the ADuC832 from the ADuC812 (pdf, 53 kB)
- UC-009: Addressing 16MB of External Data Memory (pdf, 173 kB)
-
UC-006: A 4-wire UART-to-PC Interface
(pdf, 0 kB)
-
uC006 Files
(zip, 342 kB)
(zip, 350,518 bytes) -
uC006 Gerber File (1)
(zip, 79 kB)
(zip, 81,102 bytes) -
uC006 Gerber Files (2)
(zip, 91 kB)
(zip, 93,389 bytes)
-
uC006 Files
(zip, 342 kB)
- UC-008: Using the ADuC834 C-library (pdf, 290 kB)
- AN-643: Closed-Loop Control Circuit Implementation of the ADuC832 MicroConverter®IC and the AD8305 Logarithmic Converter in a Digital Variable Optical Attenuator (pdf, 395 kB)
-
AN-654: Optical Module Development Platform 2.5 Gbps Transmitter with Digital Diagnostics
(pdf, 387 kB)
The SFP Digital Diagnostics Development Board is a platform designed to enable optical module designers to develop SFP and SFF compliant transceivers with digital diagnostics. -
AN-354: Ask the Applications Engineer 1-Multi Troubles
(pdf, 160 kB)
Addresses problems often encountered with LOG Circuits, Time Division Analog Multiplexing, and ADC Power Strobing -
AN-348: Avoiding Passive-Component Pitfalls
(pdf, 931 kB)
The Wrong Passive Component Can Derail Even the Best Op Amp or Data Converter. Here Are Some Basic Traps to Watch For. -
AN-349: Keys to Longer Life for CMOS
(pdf, 89 kB)
Here's How CMOS Can be Protected Against Abuse - AN-602: Using the ADXL202 in Pedometer and Personal Navigation Applications (pdf, 81 kB)
Circuit Note (15)
- Complete 4 mA to 20 mA Loop Powered Field Instrument with HART Interface (pdf, 259 kB)
- CN-0300: Complete Closed-Loop Precision Analog Microcontroller Thermocouple Measurement System with 4 mA to 20 mA Output (pdf, 411 kB)
- CN0206: Complete Type T Thermocouple Measurement System with Cold Junction Compensation Rev. A (pdf, 252 kB)
- CN0282: USB Powered DVI/HDMI-to-VGA Converter (HDMI2VGA) with Audio Extraction (pdf, 267 kB)
- CN0281: Automotive SENT Interface-Based Thermocouple Temperature Sensor with Cold Junction Compensation Using the ADuC7060/ADuC7061 Precision Analog Microcontroller (pdf, 288 kB)
- CN0278: Complete 4 mA to 20 mA HART Solution with Additional Voltage Output Capability (pdf, 442 kB)
- CN-0196: H-Bridge Driver Circuit Using Isolated Half-Bridge Drivers (pdf, 260 kB)
- CN-0206: Complete Thermocouple Measurement System Using the AD7793 24-Bit Sigma-Delta ADC (pdf, 184 kB)
- CN-0221: USB-Based Temperature Monitor Using the ADuCM360 Precision Analog Microcontroller and an External Thermocouple (pdf, 366 kB)
- CN-0214: USB-Based Thermocouple Temperature Monitor with Cold Junction Compensation Using the ADuC7060/ADuC7061 Precision Analog Microcontroller (pdf, 363 kB)
- CN-0164: Low Power, Long Range, ISM Wireless Measuring Node (pdf, 172 kB)
- CN-0153: USB Based Temperature Monitor Using the ADuC7122 Precision Analog Microcontroller and an External Thermistor (pdf, 198 kB)
- CN-0145: 4 mA-to-20 mA Loop-Powered Temperature Monitor Using the ADuC7060/ADuC7061 Precision Analog Microcontroller (pdf, 268 kB)
- CN-0133: Sensing Low-g Acceleration Using the ADXL345 Digital Accelerometer Connected to the ADuC7024 Precision Analog Microcontroller (pdf, 112 kB)
- CN-0075: USB Based Temperature Monitor Using the ADuC7061 Precision Analog Microcontroller and an External RTD (pdf)