Application Notes (12)
- AN-1087: Thermocouple Linearization When Using the AD8495/AD8496/AD8497 (PDF, 126 kB)
- AN-892: Temperature Measurement Theory and Practical Techniques (pdf, 733 kB)
- AN-876: Replacing Nationals LM75 with the Analog Devices, Inc. ADT75 (pdf, 107 kB)
-
AN-661: ADuC814 to ADM1032 via I2C® Interface
(pdf, 0 kB)
Even though the ADuC814 has an on-chip ±1.5°C temperature sensor, configured through the on-board ADC registers, it is often required that a remote or external temperature sensor be used.- AN-661 Accompanying Source Code (zip, 3 kB)
-
AN-369: Thermocouple Signal Conditioning Using the AD594/AD595
(pdf, 108 kB)
This application note reviews thermocouple basics and illustrates circuit designs for thermocouple signal conditioning using the AD594/AD595. - AN-274: Taking the Uncertainty Out of Thermocouple Temperature Measurement (With the AD594/AD595) (pdf, 643 kB)
-
AN-214: Ground Rules for High Speed Circuits
(pdf, 356 kB)
Layout and Wiring Are Critical in Video Converter Circuits. -
AN-588: AD7416/AD7417/AD7418 Power-On Reset Circuit
(pdf, 29 kB)
If a large number of decoupling capacitors are used on the VDD line, re-applying power before VDD has discharged to 0 V can cause the AD7416/AD7417/AD7418 to reset into an unknown. state. - AN-273: Use of the AD590 Temperature Transducer in a Remote Sensing Application (pdf, 416 kB)
-
AN-272: Accuracies of the AD590
(pdf, 32 kB)
Tables show maximum errors by grade for applications involving limited temperature spans. - AN-561: AD7416 Connects to the PIC16F84 via Emulated I²C™ Interface (pdf, 74 kB)
-
AN-395: Interfacing the AD22100 Temperature Sensor to a Low Cost Single-Chip Microcontroller
(pdf, 116 kB)
The AD22100 is a new monolithic silicon temperature sensor with several unique attributes. These attributes make it easier to interface the AD22100 to microcontrol-lers than other temperature sensor ICs.
Circuit Note (4)
- CN-0172: High Accuracy Multichannel Thermocouple Measurement Solution (pdf, 319 kB)
- CN0281: Automotive SENT Interface-Based Thermocouple Temperature Sensor with Cold Junction Compensation Using the ADuC7060/ADuC7061 Precision Analog Microcontroller (pdf, 288 kB)
- CN-0271:K-Type Thermocouple Measurement System with Integrated Cold Junction Compensation (pdf, 565 kB)
- CN-0209: Fully Programmable Universal Analog Front End for Process Control Applications (pdf, 150 kB)