Application Notes (9)
- AN-1109: Recommendations for Control of Radiated Emissions with iCoupler Devices (pdf, 638 kB)
- AN-960: RS-485/RS-422 Circuit Implementation Guide (pdf, 245 kB)
- AN-0971: Recommendations for Control of Radiated Emissions with isoPower Devices (pdf, 406 kB)
- AN-913: Isolating I2C Interfaces (pdf, 280 kB)
- AN-727: iCoupler® Isolation in RS-485 Applications (pdf, 282 kB)
- AN-740: iCoupler® Isolation in RS-232 Applications (pdf, 716 kB)
- AN-770: iCoupler® Isolation in CAN Bus Applications (pdf, 234 kB)
- AN-793: ESD/Latch-Up Considerations with iCoupler® Isolation Products (pdf, 246 kB)
- AN-825: Power Supply Considerations in iCoupler Isolation Products (pdf, 181 kB)
Circuit Note (24)
- CN0256: Isolated LVDS Interface Circuit (pdf, 210 kB)
- CN0278: Complete 4 mA to 20 mA HART Solution with Additional Voltage Output Capability (pdf, 442 kB)
- CN-0196: H-Bridge Driver Circuit Using Isolated Half-Bridge Drivers (pdf, 260 kB)
- CN-0229: 4-Channel, Flexible, Configurable, Voltage, and Current Output Circuit for I/O Card and PLC Applications (pdf, 384 kB)
- CN-0235: Fully Isolated Lithium Ion Battery Monitoring and Protection System (pdf, 849 kB)
- CN-0240: Bidirectional Isolated High-Side Current Sense with 270 V Common-Mode Rejection (pdf, 336 kB)
- CN-0254: Low Cost, 16-Bit, 250 kSPS, 8-Channel, Isolated Data Acquisition System (pdf, 258 kB)
- CN-0233: 16-Bit Isolated Industrial Voltage and Current Output DAC with Isolated DC-to-DC Supplies (pdf, 197 kB)
- CN-0204: Flexible, High Voltage, High Accuracy, Low Drift PLC/DCS Analog Output Module (pdf, 221 kB)
- CN-0194: Galvanically Isolated, 2-Channel, 16-Bit, Simultaneous Sampling, Daisy-Chained Data Acquisition System (pdf, 464 kB)
- CN-0218: 500 V Common-Mode Voltage Current Monitor (pdf, 161 kB)
- CN-0209: Fully Programmable Universal Analog Front End for Process Control Applications (pdf, 150 kB)
- CN-0197: Lithium Ion Battery Stack Monitor with Both Signal and Power Isolation (pdf, 406 kB)
- CN-0188: Isolated Low Side Current Monitor for Negative High Voltage Rails (pdf, 129 kB)
- CN-0185: A Novel Analog-to-Analog Isolator Using an Isolated Sigma-Delta Modulator, Isolated DC-to-DC Converter, and Active Filter (pdf, 119 kB)
- CN-0067: Fully Isolated Input Module Based on the AD7793 24-Bit Σ-Δ ADC, the ADuM5401 Digital Isolator, and a High Performance In-Amp (pdf, 271 kB)
- CN-0066: Fully Isolated Input Module Based on the AD7793 24-Bit Σ-Δ ADC and the ADuM5401 Digital Isolator (pdf)
- CN-0065: 16-Bit Fully Isolated Output Module Using the AD5422 Single Chip Voltage and Current Output DAC and the ADuM1401 Digital Isolator (pdf, 126 kB)
- CN-0064: 16-Bit Fully Isolated 4 mA to 20 mA Output Module Using the AD5662 DAC, ADuM1401 Digital Isolator, and External Amplifiers (pdf, 114 kB)
- CN-0160: Universal Serial Bus (USB) Peripheral Isolator Circuit (pdf, 321 kB)
- CN-0159: Universal Serial Bus (USB) Cable Isolator Circuit (pdf, 381 kB)
- CN-0158: Universal Serial Bus (USB) Hub Isolator Circuit (pdf, 536 kB)
- CN-0031: Half-Duplex, Isolated RS-485 Interface (pdf, 88 kB)
- CN-0009: 4 mA to 20 mA Process Control Loop Using the AD5662 DAC (pdf, 132 kB)