Application Notes (19)
-
AN-1214: High CMRR Circuit for Converting Wideband Complementary DAC Output to Single-Ended Without Precision Resistors
(pdf, 145 kB)
- AN-0993: Active Filter Evaluation Board for Analog Devices, Inc., - Low Distortion Pinout Op Amps (pdf, 107 kB)
- AN-851: A WiMax Double Downconversion IF Sampling Receiver Design (pdf, 262 kB)
- AN-692: Universal Precision Op Amp Evaluation Board (pdf, 621 kB)
- AN-649: Using the Analog Devices Active Filter Design Tool (pdf, 5301 kB)
- AN-357: Operational Integrators (pdf, 272 kB)
- AN-581: Biasing and Decoupling Op Amps in Single Supply Applications (pdf, 166 kB)
-
AN-348: Avoiding Passive-Component Pitfalls
(pdf, 931 kB)
The Wrong Passive Component Can Derail Even the Best Op Amp or Data Converter. Here Are Some Basic Traps to Watch For. -
AN-214: Ground Rules for High Speed Circuits
(pdf, 356 kB)
Layout and Wiring Are Critical in Video Converter Circuits. -
AN-349: Keys to Longer Life for CMOS
(pdf, 89 kB)
Here's How CMOS Can be Protected Against Abuse - AN-358: Noise and Operational Amplifier Circuits (pdf, 593 kB)
- AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications (pdf, 538 kB)
-
AN-584: Using the AD813X Differential Amplifier
(pdf, 174 kB)
The AD813x differs from conventional op amps by the external presence of an additional input and output. The additional input, VOGM, controls the output common mode voltage. -
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps
(pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion. -
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems
(pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits. - AN-257: Careful Design Tames High Speed Op Amps (pdf, 611 kB)
- AN-253: Find Op Amp Noise with Spreadsheet (pdf, 77 kB)
- AN-202: An IC Amplifier User’s Guide to Decoupling, Grounding, and Making Things Go Right for a Change (pdf, 76 kB)
- AN-414: Low Cost, Low Power Devices for HDSL Applications (pdf, 41 kB)
Circuit Note (6)
- CN0263: A Robust Video Receiver with Input Short-to-Battery Protection (pdf, 165 kB)
- CN-0264:A Robust Solution for Transmitting Composite Video with Output Short-to-Battery Protection (pdf, 211 kB)
- CN-0260: Oversampled SAR ADC with PGA Achieving Greater Than 125 dB Dynamic Range (pdf)
- CN-0143: Single-Ended-to-Differential Converters for Voltage Output and Current Output DACs Using the AD8042 Op Amp (pdf, 197 kB)
- CN-0101: Reconstruction Video Filter Using the ADA4430-1 Amplifier After the ADV7393 Video Encoder (pdf, 112 kB)
- CN-0042: Driving the AD7366/AD7367 Bipolar SAR ADC in Low-Distortion DC-Coupled (pdf, 130 kB)