Product Details

The SDP-I-PMD is to be used to connect ADI PMOD boards directly to the System Demonstration Platform (SDP) controller boards, for the purpose of evaluating the PMOD circuit from the PC through accompanying application software. The range of available PMOD boards that can be used with the SDP-I-PMD is listed in the compatible PMODs section below. See the PMOD Guidelines for more information on the PMODs and the PMOD interface. The SDP-I-PMD contains a 6V universal power supply to power the interposer board.


 

SDP-I-PMOD

Documentation

SampleBuy

Price, packaging, availability

SDP-I-PMOD
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
SDP-PMD-IB1Z Status: Production PMOD to SDP Interposer $55.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close