Product Details

The SDP-I-FMC enables easy connection of a wide variety of FPGA evaluation boards to the range of daughter boards from ADI’s System Demonstration Platform (SDP) family. The SDP-I-FMC has a Low Pin Count (LPC) FMC connector and a 120 pin connector to connect to SDP daughter boards. The SDP-I-FMC can only be used with 3.3VIO FPGA evaluation boards.

Example projects for prototyping with an FPGA evaluation board, the SDP-I-FMC, and an SDP daughter evaluation board can be found on the ADI wiki.

The System Demonstration Platform is a collection of controller boards, interposer boards, and daughter boards, used for easy, low cost evaluation of ADI components and reference circuits. For a general overview of the entire platform visit the System Demonstration Platform homepage, www.analog.com/sdp

SDP-I-FMC

SDP-I-FMC

Documentation

Software and Tools

  • Example Project for SDP daughter boards on ADI wiki (Wiki Site)

SampleBuy

Price, packaging, availability

SDP-I-FMC Interposer
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
SDP-FMC-IB1Z Status: Production SDP to FMC Interposer Board $49.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close