Add to Signal Chain Designer

ADG918:  Wideband, 43 dB Isolation @ 1 GHz, CMOS 1.65 V to 2.75 V, 2:1 Mux/SPDT Switches

Product Details


The ADG918/ADG919 are wideband switches using a CMOS Process to provide high isolation and low insertion loss to 1GHZ. The ADG918 is an absorptive switch having 50 ohm terminated shunt legs, while the ADG919 is a reflective switch.

FEATURES and BENEFITS

  • Wideband DC to 2 GHz
  • ADG918 is an Absorptive Switch; ADG919 is a Reflective Switch
  • High Off Isolation (43 dB @ 1 GHZ)
  • Low Insertion Loss (1 dB DC to 900 MHz)
  • Single 1.65 to 2.75 V Power Supply
  • CMOS/LVTTL Control Logic
  • 8 Lead MSOP & Tiny 3 x 3 mm
    CSP Packages
  • Low Power Consumption (5 µA)

Functional Block Diagram for ADG918

Documentation

Title Content Type File Type
ADG918/ADG919: Wideband 4 Ghz, 43 dB Isolation @ 1GHz, CMOS 1.65V to 2.75V, 2:1 Mux/SPDT Switches Data Sheet  (Rev C, 10/2008) (pdf, 625 kB) Data Sheets PDF
AN-952: ADG9xx Wideband CMOS Switches: Frequently Asked Questions  (pdf, 162 kB) Application Notes PDF
CN-0211: IF Band-Pass Filter Bank Switching Network for Wireless Infrastructure  (pdf, 245 kB) Circuit Note PDF
Use Circuits from the Lab™ in Your Next Design
Watch how two engineers were able to use Analog Devices Circuits from the Lab to help solve their design challenge. From test data to HW evaluation, to project integration, we make it easy to save time while lowering the risk in your circuit design.
Videos HTML
UG-676: Evaluation Board for the ADG901/ADG902 and ADG918/ADG919 Wideband Absorptive/Reflective Switches  (pdf, 124 kB) User Guides PDF
CMOS Switches Offer High Performance in Low Power, Wideband Applications  (pdf, 320 kB)
by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004)
Technical Articles PDF
Choosing the Correct Switch or Multiplexer for Your Application  (pdf, 756 kB) Product Selection Guide PDF
Switches and Multiplexers Product Selection Guide  (pdf, 1462 kB) Product Selection Guide PDF
RF Source Booklet  (PDF, 4353 kB)
RF IC Product Overview - Version P (02/2014)
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADG918 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADG918BCPZ-500RL7 Status: Production 8 ld LFCSP (3x3mm) 8 Ind Reel, 500 $1.25 $1.03 Y  Material Info PCN Purchase
ADG918BCPZ-REEL7 Status: Production 8 ld LFCSP (3x3mm) 8 Ind Reel, 1500 - $1.03 Y  Material Info PCN Purchase
ADG918BRM Status: Production 8 ld MSOP 8 Ind Tube, 50 $1.45 $1.19 N  Material Info PCN Purchase
ADG918BRM-REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $1.19 N  Material Info PCN Purchase
ADG918BRMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $1.25 $1.03 Y  Material Info PCN Purchase Sample
ADG918BRMZ-500RL7 Status: Production 8 ld MSOP 8 Ind Reel, 500 $1.25 $1.03 Y  Material Info PCN Purchase
ADG918BRMZ-REEL Status: Production 8 ld MSOP 8 Ind Reel, 3000 - $1.03 Y  Material Info PCN Purchase
ADG918BRMZ-REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $1.03 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADG918 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADG918EBZ Status: Production Evaluation Board $59.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close