This page provides ordering information for the AD8188 350 MHz Single-Supply (5 V) Triple 2:1 Multiplexer evaluation board.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.
Check Inventory & Purchase