Add to Signal Chain Designer

ADG3123:  8 Channel CMOS Logic to High-Voltage Level Translator

Product Details

The ADG3123 is an 8-channel, noninverting CMOS to high voltage level translator. Fabricated on an enhanced LC2MOS process, the device is capable of operating at high supply voltages while maintaining ultralow power consumption.

The internal architecture of the device ensures compatibility with logic circuits running from supply voltages within the 2.3 V 5.5 V range. The voltages applied to Pin VDDA, Pin VDDB and Pin VSS set the logic levels available at the outputs on the Y side of the device. Pin VDDA and Pin VDDB set the high output level for Pin Y1 to Pin Y6 and for Pin Y7 to Pin Y8, respectively. The VSS pin sets the low output level for all channels. The ADG3123 can provide output voltages levels down to −24.2 V for a low input level and up to +35 V for a high input logic level. For proper operation, VDDB must always be greater than or equal to VDDA and the voltage between the Pin VSS and Pin VSS should not exceed 35 V.

The low output impedance of the channels guarantees fast rise and fall times even for significant capacitive loads. This feature, combined with low propagation delay and low power consumption, makes the ADG3123 an ideal driver for TFT-LCD panel applications.

The ADG3123 is guaranteed to operate over the −40°C to +85°C temperature range and is available in a compact, 20-lead TSSOP, Pb-free package.

Product Highlights

  • Compatible with a wide range of CMOS logic levels.
  • High output voltage levels.
  • Fast rise and fall times coupled with low propagation delay.
  • Ultralow power consumption.
  • Compact, 20-lead TSSOP, RoHS-compliant package.

Applications

  • Low Voltage to High Voltage Translation
  • TFT-LCD Panels
  • Piezoelectric Motor Drivers

FEATURES and BENEFITS

  • 2.3 V to 5.5 V Input Voltage Range
  • Output voltage levels (VDDA and VDDB to VSS ≤ 35 V)
    Low output voltage levels: down to −24.2 V
    High output voltage levels: up to +35 V
  • Rise/fall Time: 12 ns/19.5 ns Typical
  • Propagation Delay: 80 ns Typical
  • Operating Frequency: 100 kHz Typical
  • Ultralow Quiescent Current: 65 μA Typical
  • 20 Lead, Pb-free, TSSOP Package

Functional Block Diagram for ADG3123

Documentation

Title Content Type File Type
ADG3123: 8-Channel CMOS Logic to High Voltage Level Translator Data Sheet (Rev B, 01/2013) (pdf, 267 kB) Data Sheets PDF
Switches and Multiplexers Product Selection Guide (5/2007)  (pdf, 458 kB) Product Selection Guide PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADG3123 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADG3123BRUZ Status: Production 20 ld TSSOP 20 Ind Tube, 75 $2.83 $2.33 Y  Material Info PCN Purchase Sample
ADG3123BRUZ-REEL7 Status: Production 20 ld TSSOP 20 Ind Reel, 1000 - $2.33 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close