ADN4612 Evaluation Board

Product Details

The ADN4612 User Guide describes the setup and general usage of ADN4612 evaluation board.

Each input and output pair is ac coupled using a 0.1uF capacitor. All microstrip (top layer) transmission lines use RoHS compliant, Rodgers 4003 dielectric. The differential transmission line pairs are 15.5 mils wide with 30+ mil spacing and are designed to have a differential characteristic impedance of 100Ω’s. The strip line (middle layers ) transmission lines are RoHS compliant FR-4 material.

Three variants of the evaluation board allow access to specific I/Os.

See the ADN4612 Evaluation User Guide for complete details.


SampleBuy

Price, packaging, availability

ADN4612 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADN4612-EVALZ Status: Production Evaluation Board for 88-Lead LFSCP $1,995.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close