Add to Signal Chain Designer

ADG4612:  Power Off Protection ±5 V, +12V, Quad SPST Switches with 5Ω On Resistance

Product Details

Product Status:Recommended for New Designs

The ADG4612 & ADG4613 contain four independent singlepole/ single-throw (SPST) switches. The ADG4612 switches are turned on with Logic 1 on the appropriate control input. The ADG4613 has two switches with digital control logic similar to that of the ADG4612; the logic is inverted on the other two switches. Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. The ADG4613 exhibits break-before-make switching action for use in multiplexer applications.

When no power supplies are present the switch remains in the OFF condition and the switch inputs are high impedance inputs. This ensures that no current flows that may damage the switch. This is very useful in application where analog signals may be present at the switch inputs before power or where the user has no control over the Power Supply Sequence.

In the off condition, signal levels up to 16V are blocked. Also, if the analog input signal levels exceed VDD by VT then the switch will turn off.

The ultralow on resistance of these switches make them ideal solutions for data acquisition and gain switching applications where low on resistance and distortion is critical. The on resistance profile is very flat over the full analog input range ensuring excellent linearity and low distortion when switching audio signals.

Applications

  • Hot swap applications
  • Data acquisition systems
  • Battery-powered systems
  • Automatic test equipment
  • Communication systems
  • Relay Replacement

FEATURES and BENEFITS

  • Power Off Protection
    Switch guaranteed OFF with no power supplies present
    Inputs are high impedance with no power
  • Switch turns OFF if input > VDD
    + VT
  • Over-voltage protection up to +16V
  • PSS Robust
  • Negative Signal Capability passes signals down to -5.5V
  • 6.1Ω Max On Resistance
  • 1.4Ω On Resistance Flatness
  • ±3V to ±5.5V dual supply
  • 3V to 12 V single supply
  • 3 V logic-compatible inputs
  • Rail-to-rail operation
  • 16-lead TSSOP and 16 lead 3mm x 3mm LFCSP

Functional Block Diagram for ADG4612

Documentation

Title Content Type File Type
ADG4612_ADG4613: Power-Off Protection ±5 V, +12 V, Quad SPST Switches with 5 Ω On Resistance (Rev 0, 10/2010) (pdf, 387 kB) Data Sheets PDF
AN-1219: Power-Off Protected Data Acquisition Signal Chain Using Fault-Protected CMOS Switches  (pdf, 162 kB) Application Notes PDF
UG-137: Evaluation Board User Guide for ADG4612  (pdf, 273 kB)
Power-Off Protection ±5 V, +12 V, and +5 V Quad SPST Switches
User Guides PDF
Switches and Multiplexers Product Selection Guide  (pdf, 1462 kB) Product Selection Guide PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADG4612 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADG4612BCPZ-REEL7 Status: Production 16 ld LFCSP (3x3mm, 1.7mm exposed pad) 16 Ind Reel, 1500 - $1.84 Y  Material Info PCN Purchase Sample
ADG4612BRUZ Status: Production 16 ld TSSOP 16 Ind Tube, 96 $2.24 $1.84 Y  Material Info Notify Me Purchase Sample
ADG4612BRUZ-REEL7 Status: Production 16 ld TSSOP 16 Ind Reel, 1000 - $1.84 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close