content here.
content here.


Analog is Everywhere

More 16-bit DAC performance for more designs.
In process control, analog is everywhere.

Handheld Designs

Download this Ad
(pdf, 138,287 bytes)

New Levels of Performance and Flexibility for Open-Loop and Closed-Loop Applications

Our newest portfolio of industrial 16-bit DACs offers best-in-class performance, and a world of system configuration possibilities. You'll find single, dual, and quad option DACs, in small packages, with a full range of design tools and support. more ...




Order Samples


DACs
Part # Description Package 1K Price $U.S. Samples
AD5060 Fully Accurate 3 V/5 V 16-Bit Vout nanoDAC® Converter, Output Buffered 8 ld SOT-23 $7.50 Order Samples
AD5065 Fully Accurate 16-Bit VOUT DAC SPI Interface 2.7 V to 5.5 V 14 lead TSSOP $11.25 Order Samples
AD5064 Fully Accurate 16-Bit VOUT DAC SPI Interface 2.7 V to 5.5 V 14/16-lead TSSOP $15.95 Order Samples
AD5764 Complete Quad, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DACs 32 ld TQFP $35.70 Order Samples
AD5752 Complete, Dual, 12-/14-/16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC 24-lead TSSOP $6.95 Order Samples
AD5754 Complete, Quad, 12-/14-/16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC 24-lead TSSOP $10.05 Order Samples
AD5664R Quad, 16-Bit nanoDAC® with 5ppm/°C On-Chip Reference 10 ld LFCSP
10 ld MSOP
$10.45 Order Samples
ADCs
AD7328 Single, 8-Channel, Software Selectable, True Bipolar Input, 12-Bit plus Sign SAR ADC 20 ld TSSOP $6.25 Order Samples
AD7928 Single, 8-Channel, 1 MSPS, 12-Bit SAR ADC with Sequencer 20 ld TSSOP $4.75 Order Samples
AD7356 Dual, 1-Channel, Differential Input, Simultaneous Sampling, 5 MSPS, 12-Bit SAR ADC 16-lead TSSOP $7.89 Order Samples
AD7367 Dual, 2-Channel, True Bipolar Input, 1 MSPS, 14-Bit, SAR ADC 24 ld TSSOP $7.55 Order Samples
AD7266 Dual, 3-Channel, Differential Input, 2 MSPS, 12-Bit, SAR ADC 32 ld LFCSP
32 ld TQFP
$7.55 Order Samples
AD7476A Dual, 3-Channel, Differential Input, 1 MSPS, 12-Bit SAR ADC 6 ld SC70
8 ld MSOP
$4.00 Order Samples
AD7951 14-Bit, 1 MSPS, Unipolar/Bipolar Programmable Input PulSAR® ADC 48 ld LFCSP
48 ld LQFP
$10.99 Order Samples
AD7612 16-Bit, 750kSPS, Unipolar/Bipolar Programmable Input PulSAR® ADC 48 ld LFCSP,
48 ld LQFP
$29.45 Order Samples
AD7634 18-Bit, 670kSPS, Unipolar/Bipolar Programmable Input PulSAR® ADC 48 ld LFCSP,
48 ld LQFP
$31.45 Order Samples
AD7793 3-Channel, Low Noise, Low Power, 24-bit Sigma Delta ADC with on-chip In-Amp and Reference 16 ld TSSOP $5.10 Order Samples
Switches & Multiplexers
ADG1204 Low Capacitance, Low Charge Injection, iCMOS™ ± 15/12 V 4:1 Multiplexer 12 ld LFCSP
14 ld TSSOP
$2.53 Order Samples
ADG1211 2 pF Off Cap, 1 pC Qinj ± 15/12 V Quad SPST Switches 16 ld LFCSP
16 ld TSSOP
$2.66 Order Samples
ADG1408 5 Ω Max Ron, 4 - /8 - Channel ±15 V /12 V /±5 V Multiplexers 16 ld LFCSP
16 ld TSSOP
$2.96 Order Samples
ADG1411 2Ω Max On Resistance, ±15 V/12 V/±5 V iCMOS™ Quad SPST Switch 16-lead TSSOP
16-lead LFCSP
$2.66 Order Samples
ADG409 LC2MOS ±15 V 4 Channel High Performance Analog Multiplexer 20 ld LCC
16 ld CerDIP
16 ld PDIP
16 ld SOIC
16 ld TSSOP
$2.92 Order Samples
ADG439F ±15 V, Fault Protected, 4-Channel High Performance Analog Multiplexer 16 ld PDIP,
16 ld SOIC
$4.41 Order Samples
ADG508F ± 15 V, Fault Protected, 8-Channel High Performance Analog Multiplexer 16 ld PDIP
16 ld SOIC
16 ld CerDIP
$3.85 Order Samples
References
ADR365 Low Power, Low Noise Voltage Reference with Sink/Source Capability, 5.0 VOUT 5 ld TSOT $0.77 Order Samples
ADR431 Ultralow Noise XFET® Voltage References with Current Sink and Source Capability 8 ld SOIC,
8 ld MSOP
$2.65 Order Samples
Digital Isolation
AD7400 Isolated Sigma-Delta Modulator 16 ld SOIC $4.00 Order Samples
ADM2485 High Speed, Isolated RS-485 Transceiver with Integrated Transformer Driver 16 ld SOIC $5.50 Order Samples
ADuM1301 Triple-Channel Digital Isolator 16 ld SOIC $1.82 Order Samples
ADuM1401 Quad-Channel Digital Isolator (3/1 Channel Directionality) 16 ld SOIC $2.43 Order Samples
ADuM5241 Dual-Channel Isolators with isoPower™ Integrated DC-to-DC Converter, 50 mW 8 ld SOIC $2.95 Order Samples
Amplifiers
AD8021 Low Noise, High Speed Amplifier for 16-Bit Systems 8 ld SOIC
8 ld MSOP
$1.29 Order Samples
AD8220 JFET Input Instrumentation Amplifier with Rail-to-Rail Output in MSOP Package 8 ld MSOP $2.29 Order Samples
AD8250 10 MHz, 20 V/µs, G = 1, 2, 5, 10 iCMOS® Programmable Gain Instrumentation Amplifier 10 ld MSOP $4.95 Order Samples
AD8641 Low Power, Rail - to - Rail Output Precision JFET Amplifier 5-lead SC70
8-lead SOIC
$1.45 Order Samples
AD8655 Low Noise, Precision CMOS Amplifier 8 ld MSOP
8 ld SOIC
$0.70 Order Samples
AD8661 16V High Performance CMOS Rail-to-Rail Op Amp 8-lead LFCSP
8-lead SOIC
$0.78 Order Samples
AD8675 36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp 8 ld MSOP
8 ld SOIC
$1.17 Order Samples
OP184 Single-Supply Rail-to-Rail Input/Output Operational Amplifier 8-lead SOIC $1.49 Order Samples
Power and Thermal Management
ADP1621 Constant-Frequency, Current-Mode Step-Up DC/DC Controller 10 ld MSOP $1.75 Order Samples
ADP1714 300mA LDO with enable and tracking capability 5 ld TSOT $0.70 Order Samples
ADP1864 Constant Frequency Current-Mode Step-Down DC-to-DC Controller in TSOT 6 ld TSOT $1.05 Order Samples
ADP2107 2 Amp Synchronous, Step-Down DC-to-DC Converter 16 ld LFCSP $2.25 Order Samples
Microcontrollers
ADuC7026 Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU 80 ld LQFP $8.80 Order Samples
ADuC7128 Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU 64 ld LFCSP
64 ld LQFP
$7.75 Order Samples
RF/IF Transceivers
ADF7021 High Performance Narrowband ISM Transceiver IC 48 ld LFCSP $2.85 Order Samples

back to top




Press Release:

Analog Devices Debuts the Industry's Smallest, Most Flexible, Multichannel Converters
New 16-bit DACs integrate output amplifiers, references, and diagnostic feature, solving difficult board design and layout challenges in factory process control and instrumentation systems.

Analog Devices Debuts Industry's Smallest 16-Bit Quad Digital-to-Analog Converter
Extends nanoDAC family with eight new dual and quad devices that pack uncompromised performance in 30 % the board area of existing solutions.

Analog Devices Raises the Standards in Precision Data Conversion to Improve Industrial, Medical and Instrumentation System Performance
New ADCs enable faster, more accurate equipment while reducing power consumption and system size.

Analog Devices Introduces Industry's First Single-Package Solution for Data and Power Isolation
ADI extends iCoupler® family of digital isolators with a complete solution that dramatically reduces board space and cost for industrial, instrumentation and power applications.

Analog Devices' Instrumentation Amplifiers Offer Unmatched Accuracy and Bandwidth for Test, Control, and High-Speed Data Acquisition Systems
ADI's AD8250 and AD8251 programmable gain in-amps deliver best combination of speed and precision while offering the lowest power consumption in their class.

back to top




Signal Chains:

Process Control - Discrete

Pressure Monitoring - Integrated

back to top




Technical Articles:

Precision Signal-Processing and Data-Conversion ICs for PLCs Now Have More Performance at Less Power, Size, and Cost
A programmable-logic controller (PLC) is a compact computer-based electronic system that uses digital or analog input/output modules to control machines, processes, and other control modules. more ...

Isolation with Waferscale Transformers
New triple and quad-channel iCoupler provides a 60% reduction in circuit board space, a 40% reduction in per-channel cost, and up to a 98% reduction in power consumption over optocouplers. more ...

High-Performance Multichannel Power-Line Monitoring with Simultaneous-Sampling ADCs
The rapid expansion of the electric power industry has created a worldwide need to reinforce existing transmission and distribution networks and to construct new substations. Advances in microprocessor technology and the increasing cost of support staff are key drivers for power companies to design new automated high-voltage substations using high-accuracy integrated automation systems. more ...

Circuit converts DAC's outputs from single-ended to differential mode.
High-speed DACs, such as Analog Devices' AD9776/78/79 TxDAC family, offer differential outputs, but, for low-end ac applications or high-precision level-setting applications, a single-ended current-output DAC with a differential-conversion circuit provides a novel approach to generating differential-waveform-control functions. more ...

Thermal Sensing Requires System-Level Design
Using digital temperature sensors to monitor heat-generating components or ambient environments requires an understanding of package thermal characteristics and conductive heat transfer applied at the pc-board level. more ...

back to top




Application Notes:

AN-913: Isolating I2C Interfaces
This application note provides a brief overview of the I2C bus (focusing on its physical layer), discusses the challenges in isolating I2C interfaces, and describes iCoupler® solutions for isolating I2C interfaces. more...

AN-880: ADC Requirements for Temperature Measurement Systems
This application note describes the available temperature sensors (thermocouple, RTD, thermistor, and thermal diodes) and the circuitry needed to interface a sensor to an ADC. It also explains the performance required of the ADC. more...

AN-876: Replacing National's LM75 with the Analog Devices, Inc. ADT75
The ADT75 has two grades, the ADT75A and the ADT75B. The ADT75B is a higher temperature accurate part, and the ADT75A is designed as a second source for the LM75. more...

AN-793: ESD/Latch-Up Considerations with iCoupler® Isolation Products
Analog Devices iCoupler products offer an alternative isolation solution to optocouplers with superior integration, performance, and power consumption characteristics. more...

AN-759: Expanding the Number of DAC Outputs on the ADuC8xx and ADuC702x Families
This application note describes how to interface the ADuC814 or the ADuC7020 to the AD5304/AD5314/AD5324 (AD53x4) quad voltage output 8-/10-/12-bit DACs using a simple 3-wire SPI-compatible interface. more...

AN-607: Selecting a Low Bandwidth (&l5;15 kSPS) Sigma-Delta ADC
Analog Devices, Inc., has a wide range of low bandwidth, high resolution Σ-Δ ADCs. Along with the ADC, these devices contain current sources, a multiplexer, a PGA, and analog input buffers on-board. This application note identifies some of the applications in which the ADCs are used and also identifies the most suitable ADCs for each application. more...

back to top