Sample/Track and Hold Amplifiers
Sample and Hold Amplifiers and Track and Hold Amplifiers are used in signal processing systems, event analysis, and many other applications. Analog Devices offers a portfolio that combines speed with precision. Our Sample and Hold Amplifiers can acquire a signal in 700 ns and hold it with a droop rate of only 0.01 µV/µs. These devices are up to 14 bit accurate with low aperture jitter and output impedance. Available in commercial, industrial, and military temperature ranges, ADI offers the Sample and Hold or Track and Hold Amplifier that will acquire the signal you need. Also in this product line is the PKD01, an IC that tracks an analog input and holds the maximum value it reaches. The PKD01 can be reset to positive or negative voltage levels, and can be configured to sense positive or negative peaks.
Loading Selection Table Data, Please wait...
Part#
Results: 8 |
Part#
Results: 8
|
Sort parameter |

|
|

|

|

|

|
|
|

|
Sort parameter |
| AD585 |
1 |
+/-15, +/-12 |
3µs |
0.5ns |
1mV/ms |
10 |
-25 to 85, 0 to 70 , 55 to 125 |
LCC, PDIP, PLCC |
$10.18 |
AD585 |
| AD684 |
4 |
+/- 5 |
3µs |
75ps |
0.1µV/µs |
- |
-45 to 85, -55 to 125, 0 to 70 |
CERDIP |
$37.49 |
AD684 |
| AD781 |
1 |
+/-15 |
700ns |
75ps |
0.1µV/µs |
- |
-45 to 85, -55 to 125, 0 to 70 |
CERDIP, PDIP |
$7.45 |
AD781 |
| AD783 |
1 |
+/- 5 |
250ns |
20ps |
.02µV/µs |
- |
0 to 70 |
CERDIP, SOIC |
$12.72 |
AD783 |
| PKD01 |
1 |
+/-15 |
3.5µs |
- |
0.07mV/ms |
0.5 |
-55 to +85 Cerdip |
CERDIP, PDIP |
$7.49 |
PKD01 |
| SMP04 |
4 |
+/- 5 |
3.5µs |
- |
2mV/ms |
3 |
-45 to 85 |
CERDIP, PDIP, SOIC |
$4.94 |
SMP04 |
| SMP08 |
8 |
+/- 5 |
3.6µs |
- |
2mV/ms |
3 |
-45 to 85 |
PDIP, SOIC |
$7.90 |
SMP08 |
| SMP18 |
8 |
+/- 5 |
3.5µs |
- |
2mV/ms |
6 |
-45 to 85 |
PDIP, SOIC, TSSOP |
$7.28 |
SMP18 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.