RF/IF Components
DDS Modulators
Digital Up/Down Converters
Direct Digital Synthesis (DDS)
Log Amps/Detectors
Mixers/Multipliers
Modulators/Demodulators
PLL Synthesizers/VCOs
RF Switches
RF/IF Amplifiers
RF/IF Transceivers
RMS Detectors 
RX/TX Subsystems
Short Range Transceivers
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

RMS Detectors

Description
The measurement of complex waveforms found in spread spectrum CDMA / W-CDMA and higher order QAM modulation systems has traditionally been a demanding challenge. Analog Devices has developed a range of TruPwr™ detectors that enable the measurement of these complex signals at RF frequencies. The TruPwr™ detectors provide the user with an accurately scaled DC voltage, that is RMS equivalent of the input waveform. Within the TruPwr™ range Analog Devices offers products applicable to both Wireless / Wireline Infrastructure applications and devices packaged in small footprint for portable applications.
   

Part#Voltage Supply (V)Supply Current (max)RF Freq (MHz)Dynamic Range (dB)Temp Stability (dB)Output ResponseResponse Time (ns)PackagePrice* (1000 pcs.)
Sort Parameter:                       
AD83612.7 to 5.51.1250030±0.25Linear in Voltage3206-Lead SOT-23; 8-Lead uSOIC$3.75
AD83624.5 to 5.520380060±1Linear in dB4516-Lead SOP$6.25
AD83634.5 to 5.560600050±0.5Linear in dB80004 x 4 mm CSP**
AD83644.5 to 5.570270060±0.5Linear in dB455 x 5 mm CSP$7.85
ADL55002.7 to 5.51.1600030±0.25Linear in Voltage10000WLCSP$2.75
ADL55012.7 to 5.51.1600030±0.25Linear in Voltage60006-Lead SC-70$2.39

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.