Switches/Multiplexers
Analog Crosspoint Switches
Analog Switches
Digital Crosspoint Switches
Multiplexers (Muxes) 
RF Switches
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Multiplexers (Muxes)

Description
Choose from the industry’s largest selection of analog multiplexers in leading-edge small packages. ADI offers multiple configurations from four channels to 32 channels in standard plastic packages as well as in space-saving LFCSP and WLCSP packages. Ron performance is industry-best, with the ADG708 series multiplexers offering 2.5 Ωtypical and ADG804 series < 1 Ω guaranteed over the full voltage range and temperature specification.
   

Part#Sw/Mx Function x #Interface TypeInput LatchRon (Ohms)Is (OFF)Supply V Guar PerformanceProduct DescriptionPrice* (1000 pcs.)
Sort Parameter:                    
AD8170(2:1) x 1ParallelNon/an/aDual_(±5V)250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain $2.19
AD8180(2:1) x 1ParallelNon/an/aDual_(±5V)930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable$1.89
AD8182(2:1) x 2ParallelNon/an/aDual_(±5V)780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable$2.69
AD8188(2:1) x 3ParallelNon/an/aSingle_(+5V)350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers$1.82
AD8189(2:1) x 3ParallelNon/an/aSingle_(+5V)350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers$1.82
AD8183(2:1) x 3ParallelNon/an/aDual_(±5V)590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable$2.69
AD8185(2:1) x 3ParallelNon/an/aDual_(±5V)320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable$2.69
AD8186(2:1) x 3ParallelNon/an/aSingle_(+5V)450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable$2.59
AD8187(2:1) x 3ParallelNon/an/aSingle_(+5V)450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable$2.59
ADG774(2:1) x 4ParallelNo2.210pASingle_(+3V); Single_(+5V)3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux$1.45
ADG774A(2:1) x 4ParallelNo2.21pASingle_(+3V); Single_(+5V)Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time$1.49
ADG784(2:1) x 4ParallelNo2.210pASingle_(+3V); Single_(+5V)3V/5V, Wide Bandwidth, Quad 2:1 Analog CMOS Mux in Chip Scale Pkg$1.45
ADG794(2:1) x 4ParallelNo71pASingle_(+3V); Single_(+5V)Low Voltage, 300 MHz Quad 2:1 Mux Analog HDTV Audio/Video Switch$0.55
ADG1209(4:1) x 2ParallelNo1200.02nADual_(±15V); Single_(+12V)Low Capacitance, Differential 4-Channel, ±15 V/+12 V, iCMOS™ Analog Multiplexer$2.35
AD8174(4:1) x 1ParallelNon/an/aDual_(±5V)250 MHz BW, Ultra-Fast Switching, 4:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain$3.39
ADG1204(4:1) x 1ParallelNo12020pADual_(±15V); Single_(+12V)Low Capacitance, Low Charge Injection, 4:1 Analog CMOS Multiplexer$2.05
AD8184(4:1) x 1ParallelNon/an/aDual_(±5V)700 MHz, 5 mA, 4:1 Buffered (Gain = +1) Video Multiplexer w/ Buffer Output Disable$2.20
ADG804(4:1) x 1ParallelNo0.5100pASingle_(+2.5V); Single_(+3.3V); Single_(+3V)0.5 Ohm, +1.65V to +3.6V 4-Channel Analog CMOS Multiplexer$0.98
ADG904(4:1) x 1ParallelNon/an/aSingle_(+2.5V)+1.65V to +2.75V, Wideband Analog CMOS 4:1 Mux/SP4T, Absorptive w/ 50 Ohm terminated shunt legs$1.52
ADG604(4:1) x 1ParallelNo8510pADual_(±3.3V); Dual_(±3V); Dual_(±5V); Single_(+3.3V); Single_(+3V); Single_(+5V)1pC Charge Injection, Low Leakage, 4-Channel Analog CMOS Multiplexer$1.55
ADG704(4:1) x 1ParallelNo410pASingle_(+3.3V); Single_(+3V); Single_(+5V)CMOS, Low Voltage, 2.5 Ù, 4-Channel Multiplexer$0.95
ADG729(4:1 Matrix) x 22-Wire SerialYes2.510pASingle_(+3V); Single_(+5V)CMOS, Low Voltage, 2-Wire Serially-Controlled, Dual 4:1 Matrix Switch$1.60
ADG739(4:1 Matrix) x 23-Wire SerialYes2.510pASingle_(+3V); Single_(+5V)2.5 Ohm, Low-Voltage, 3-Wire Serially-Controlled, Dual 4-Channel Multiplexer/Matrix Switch$1.60
ADG1409(4:1) x 2ParallelNo440pADual_(±12V); Dual_(±15V); Dual_(±5V); Single_(+12V)Differential 4 -Channel, ±5V/±12V /±15V, Analog CMOS Multiplexer with 5 Ohm Max Ron $2.96
ADG409(4:1) x 2ParallelNo400.5nADual_(±15V); Single_(+12V)±15 V, 4-Channel Differential, High Performance Analog Multiplexer$2.48
ADG439F(4:1) x 2ParallelNo4000.5nADual_(±15V)±15 V, Fault Protected, Differential 4-Channel, High Performance Analog Multiplexer$3.64
ADG509A(4:1) x 2ParallelNo28020pADual_(±12V); Dual_(±15V); Single_(+12V); Single_(+15V)Differential 4-Channel Analog CMOS Multiplexer$2.44
ADG509F(4:1) x 2ParallelNo30020pADual_(±12V); Dual_(±15V)±15V, Fault Protected, 4-Channel Differential, High Performance Analog CMOS Multiplexer$3.27
ADG529A(4:1) x 2ParallelYes28020pADual_(±12V); Dual_(±15V); Single_(+12V); Single_(+15V)Differential 4-Channel Analog CMOS Multiplexer w/ Data Input Latches$3.59
ADG609(4:1) x 2ParallelNo2250pADual_(±3.3V); Dual_(±5V); Single_(+3.3V); Single_(+5V)LC2MOS, ±5V, Differential 4-Channel, High Performance Analog Multiplexer$1.96
ADG659(4:1) x 2ParallelNo455pADual_(±5V); Single_(+3.3V); Single_(+3V); Single_(+5V)3V/5V, ± 5V, Differential 4-Channel Analog CMOS Multiplexer$0.85
ADG709(4:1) x 2ParallelNo310pADual_(±2.5V); Single_(+3V); Single_(+5V)3 ohm, Low Voltage, Differential 4-Channel Analog CMOS Multiplexer$1.25
ADG759(4:1) x 2ParallelNo310pADual_(±2.5V); Single_(+3V); Single_(+5V)Low Voltage, 3 Ohm, Differential 4-Channel Analog CMOS Multiplexer$1.25
ADG1207(8:1) x 2ParallelNo1200.03nADual_(±15V); Single_(+12V)Low Capacitance, Differential 8-Channel, ±15 V/+12 V, iCMOS™ Analog Multiplexer$4.31
ADG1208(8:1) x 1ParallelNo12020pADual_(±15V); Single_(+12V)Low Capacitance, 8-Channel ±15 V/12 V iCMOS™ Multiplexer$2.35
ADG1408(8:1) x 1ParallelNo440pADual_(±12V); Dual_(±15V); Dual_(±5V); Single_(+12V)5 Ohms Max Ron, 8:1, ±15 V/+12 V/±5 V, iCMOS™ Analog Multiplexer$2.96
MUX08(8:1) x 1ParallelNo22010pADual_(±15V)8-Channnel JFET Analog Multiplexer (Overvoltage & Power Supply Loss Protected)$4.59
ADG408(8:1) x 1ParallelNo400.5nADual_(±15V); Single_(+12V)±15 V, 8-Channel High Performance Analog Multiplexer$2.48
ADG428(8:1) x 1ParallelYes6030pADual_(±15V); Single_(+12V)Latchable, ±15 V, 8-Channel, High Performance Analog Multiplexer$3.14
ADG438F(8:1) x 1ParallelNo4000.5nADual_(±15V)±15 V, Fault Protected, 8-Channel High Performance Analog Multiplexer$3.64
ADG508A(8:1) x 1ParallelNo28020pADual_(±12V); Dual_(±15V); Single_(+12V); Single_(+15V)± 15 V, 8-Channel Analog Multiplexer$2.89
ADG508F(8:1) x 1ParallelNo30020pADual_(±12V); Dual_(±15V)±15V, Fault Protected, 8-Channel, High Performance Analog CMOS Multiplexer$3.27
ADG528A(8:1) x 1ParallelYes28020pADual_(±12V); Dual_(±15V); Single_(+12V); Single_(+15V)8-Channel Multiplexer w/ Data Input Latches$3.70
ADG528F(8:1) x 1ParallelYes30020pADual_(±12V); Dual_(±15V)8-Channel, Fault-Protected Analog CMOS Multiplexer w/ Address Latch$3.84
ADG608(8:1) x 1ParallelNo2250pADual_(±3.3V); Dual_(±5V); Single_(+3.3V); Single_(+5V)LC2MOS, ± 5V, 8-Channel, High Performance Analog Multiplexer$1.96
ADG658(8:1) x 1ParallelNo455pADual_(±5V); Single_(+3.3V); Single_(+3V); Single_(+5V)3V/5V, ± 5V, 8-Channel Analog CMOS Multiplexer$0.85
ADG708(8:1) x 1ParallelNo310pADual_(±2.5V); Single_(+3V); Single_(+5V)Low Voltage, 8:1 Analog CMOS Multiplexer$1.25
ADG758(8:1) x 1ParallelNo310pADual_(±2.5V); Single_(+3V); Single_(+5V)Low Voltage, 3 Ohm, 8:1 Analog CMOS Multiplexer$1.25
ADG728(8:1) x 12-Wire SerialYes2.510pASingle_(+3V); Single_(+5V)CMOS, Low Voltage, 2 Wire, Serially Controlled, Single 8:1 Matrix Switch$1.60
ADG738(8:1 Matrix) x 13-Wire SerialYes2.510pASingle_(+3V); Single_(+5V)CMOS, Low Voltage, Serially Controlled, 8:1 Multiplexer/Matrix Switch$1.60
ADG507A(8:1) x 2ParallelNo2800.02nADual_(±12V); Dual_(±15V); Single_(+12V); Single_(+15V)Differential 8-Channel, Analog CMOS Multiplexer$5.41
ADG407(8:1) x 2ParallelNo500.5nADual_(±15V); Single_(+12V)Differential 8-Channel, High Performance Analog Multiplexer$5.54
ADG527A(8:1) x 2ParallelYes28020pADual_(±12V); Dual_(±15V); Single_(+12V); Single_(+15V)±15 V, Differential 8-Channel Analog CMOS Multiplexer w/ Data Input Latches$5.69
ADG707(8:1) x 2ParallelNo2.510pADual_(±2.5V); Single_(+3V); Single_(+5V)CMOS, 2.5 Ohm Low Voltage Differential 8-Channel Multiplexer$2.55
ADG1206(16:1) x 1ParallelNo1200.03nADual_(±15V); Single_(+12V)Low Capacitance, 16 - Channel, ±15 V/+12 V, iCMOS™ Analog Multiplexer$4.31
ADG506A(16:1) x 1ParallelNo28020pADual_(±12V); Dual_(±15V); Single_(+12V); Single_(+15V)16-Channel Multiplexer (Superior DG506A Replacement)$5.41
ADG406(16:1) x 1ParallelNo500.5nADual_(±15V); Single_(+12V)±15V, 16-Channel, High Performance Analog Multiplexer$5.54
ADG426(16:1) x 1ParallelYes500.5nADual_(±15V); Single_(+12V)±15 V ,16-Channel, High Performance Analog Multiplexer$5.36
ADG526A(16:1) x 1ParallelYes28020pADual_(±12V); Dual_(±15V); Single_(+12V); Single_(+15V)±15 V, 16-Channel Analog CMOS Multiplexer w/ Data Input Latches$5.92
ADG706(16:1) x 1ParallelNo2.510pADual_(±2.5V); Single_(+3V); Single_(+5V)2.5 Ohm Low Voltage 16-Channel Analog CMOS Multiplexer$2.55
MUX16(16:1) x 1ParallelNo29010pADual_(±15V)16-Channel JFET Analog Multiplexer (Overvoltage Protected)$6.48
ADG725(16:1) x 23-Wire SerialYes410pADual_(±2.5V); Single_(+3V); Single_(+5V)3.5 Ohm, +1.8V to +5.5V/±2.5V, 16-Channel Differential, Serial Address Input, Analog CMOS Multiplexe$4.59
ADG726(16:1) x 2ParallelYes410pADual_(±2.5V); Single_(+3V); Single_(+5V)3.5 Ohm, +1.8 V to +5.5 V/±2.5 V, Differential 16-Channel Analog CMOS Multiplexer$4.51
ADG731(32:1) x 13-Wire SerialYes410pADual_(±2.5V); Single_(+3V); Single_(+5V)32-Channel, Serial Address In, 3.5 Ohm, +1.8V to +5.5 V/±2.5 V, Analog CMOS Multiplexer$4.59
ADG732(32:1) x 1ParallelYes410pADual_(±2.5V); Single_(+3V); Single_(+5V)32-Channel, Serially Controlled, 3.5 Ohm 1.8 V to 5.5 V, ±2.5 V, Analog Multiplexer$4.51

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Sorted by number of channels and number of functions per pkg