Interface
Digital Isolators
Level Translators 
RS-232
RS-485
Transceivers
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Level Translators

Description
ADI’s level translators offer the most flexible level translation solutions in the industry. The ADG3241 series translators allow direct 3.3V to 1.8V translation by means of the innovative SEL pin function while allowing bi-directional data transfer. The ADG3231 series allows wide-range 1.65V to 3.6V translation and the ADG3308 series allows an industry widest 1.2V - 5.5V UP or DOWN translation while permitting bi-directional data transfer.
   

Part#Data Rate (typ)t Prop Delay (typ)Bus Enable Time (typ)VCC 1 (V)Vcc 2 (V)ICC1 (Max)ICC2 (Max)PkgLeast # PinsTemp Range (°C)Product DescriptionPrice* (1000 pcs.)
Sort Parameter:                               
ADG3123100kbps80nsn/aSingle(+25 to +30)-5V to -10V151µA1µATSSOP20-40 to 858-Channel, CMOS-Logic-to-High-Voltage Level Translator$2.30
ADG323130Mbps4nsn/aSingle(+1.65 to +3.6) 1.65V - 3.6V2µA2µASOT-236-40 to 85Single-Channel Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift$0.43
ADG323230Mbps3.5ns4nsSingle(+1.65 to +3.6) 1.65V - 3.6V2µA2µASOT-238-40 to 852:1 Multiplexer Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift$0.52
ADG323330Mbps3.5ns4nsSingle(+1.65 to +3.6) 1.65V - 3.6V2µA2µAMSOP; SOT-238-40 to 85Low Voltage 1.65 V to 3.6 V, (Up/Down) Logic Level Translation, Bypass Switch$0.57
ADG330050Mbps5ns1µs1.15 - 5.51.65V - 5.5V5µA5µATSSOP20-40 to 85Low Voltage, 1.15 V to 5.5 V, 8-Channel Bidirectional Logic Level Translator$1.60
ADG330150Mbps6ns1µs1.15 - 5.51.65V - 5.5V1µA1µASC706-40 to 85Low Voltage 1.15 V to 5.5 V, Single-Channel Bidirectional Logic Level Translator$0.46
ADG330860Mbps5ns1µs1.15 - 5.51.65V - 5.5V1µA1µACSP; TSSOP20-40 to 85Low Voltage 1.15 V to 5.5 V, 8-Channel, Bidirectional, Logic Level Translator$1.60
ADG330460Mbps5ns1µs1.15 - 5.51.65V - 5.5V1µA1µACSP; TSSOP14-40 to 85Low Voltage 1.15 V to 5.5 V, 4 Channel, Bidirectional, Logic Level Translator$0.96
ADG3257933Mbps100ps5ns5-3n/a1µAn/aQSOP16-40 to 85High Speed, 3.3 V/5 V Quad 2:1 Mux/Demux (4-Bit, 1 of 2) Bus Switch$0.59
ADG32451244Mbps225ps3.2ns2.5 - 1.8; 3.3 - 1.8; 3.3 - 2.5; Single(+2.3 to +3.6)n/a1µAn/aCSP; TSSOP20-40 to 852.5 V/3.3 V, 8 Bit, 2 Port Level Translator, Bus Switch$0.71
ADG32461244Mbps225ps3.2ns2.5 - 1.8; 3.3 - 1.8; 3.3 - 2.5n/a1µAn/aCSP; TSSOP24-40 to 852.5 V/3.3 V, 10 Bit, 2 Port Level Translator, Bus Switch$0.74
ADG32471244Mbps225ps3.2ns2.5 - 1.8; 3.3 - 1.8; 3.3 - 2.5n/a1µAn/aCSP; TSSOP40-40 to 852.5 V/3.3 V, 16 Bit (Dual 8 Bit) , 2 Port Level Translator, Bus Switch$0.98
ADG32481.244Gbps225psn/a2.5 - 1.8; 3.3 - 2.5n/a1µAn/aSC706-40 to 852.5 V/3.3 V, 2:1 Multiplexer/Demultiplexer Bus Switch in SC70$0.56
ADG32491.244Gbps225psn/a2.5 - 1.8; 3.3 - 1.8; 3.3 - 2.5n/a0.2mAn/aSOT-238-40 to 852.5 V/3.3 V, 2:1 Multiplexer/Demultiplexer Bus Switch$0.56
ADG32411500Mbps225ps3.2ns2.5 - 1.8; 3.3 - 1.8; 3.3 - 2.5n/a1µAn/aSC706-40 to 852.5V/3.3V, 1-Bit/2-Port, Level-Translating Bus Switch$0.43
ADG32421500Mbps225ps3.2ns2.5 - 1.8; 3.3 - 1.8; 3.3 - 2.5n/a1µAn/aSOT-238-40 to 852.5 V/3.3 V, 2-Bit, Common Control Level Translator Bus Switch$0.56
ADG32431500Mbps225ps3.2ns2.5 - 1.8; 3.3 - 2.5n/a1µAn/aSOT-238-40 to 852.5 V/3.3 V, 2-Bit, Individual Control Level Translator Bus Switch$0.56

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Sorted by Data Rate (Ascending)