Interface
Digital Isolators 
Level Translators
RS-232
RS-485
Transceivers
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Digital Isolators

Description

iCoupler® isolators eliminate optocoupler limitations. Combining high-speed CMOS with chip-scale micro transformers (learn more), this family of isolation products provides substantial improvements in terms of cost, size, performance, power, reliability and ease-of-use. iCoupler products are offered in a wide range of performance, channel configuration, and price levels to fit almost any application.

Analog Devices' Digital Isolation Update quarterly email will keep you posted on the introduction of a wide array of new iCoupler® isolation products, including gate drivers, transceivers, and multi-channel digital isolators, as well as isoPower™ isolated, integrated DC/DC converters.

Informative Links

This table contains both the Isolator Products as well as product families that complement the iCoupler® family.

Download this Selection Table
(pdf, 120,930 bytes)
Last Updated: 5/2008

The following selection table contains information for iCoupler Digital Isolators.

Product Model No. Isolated Channels Channel Config.* Insulation Rating (KVrms) Max. Data Rate, 5V (Mbps) Max. Prop. Delay, 5V (ns) Output Voltage (V) Max. Oper. Temp. (deg. C) Package Price/
Unit
(1K pcs.)
Single and Multichannel Digital Isolators
ADuM1100 ADuM1100ARZ 1 1/0 2.5 25 18 3.0 - 5.5 105 8-Lead Narrow Body SOIC $1.61
ADuM1100BRZ 1 1/0 2.5 100 18 3.0 - 5.5 105 8-Lead Narrow Body SOIC $1.84
ADuM1100URZ 1 1/0 2.5 100 18 3.0 - 5.5 125 8-Lead Narrow Body SOIC $2.76
ADuM120x ADuM1200ARZ 2 2/0 2.5 1 150 2.7 - 5.5 105 8-Lead Narrow Body SOIC $1.21
ADuM1200BRZ 2 2/0 2.5 10 50 2.7 - 5.5 105 8-Lead Narrow Body SOIC $1.76
ADuM1200CRZ 2 2/0 2.5 25 45 2.7 - 5.5 105 8-Lead Narrow Body SOIC $2.44
ADuM1201ARZ 2 1/1 2.5 1 150 2.7 - 5.5 105 8-Lead Narrow Body SOIC $1.21
ADuM1201BRZ 2 1/1 2.5 10 50 2.7 - 5.5 105 8-Lead Narrow Body SOIC $1.76
ADuM1201CRZ 2 1/1 2.5 25 45 2.7 - 5.5 105 8-Lead Narrow Body SOIC $2.44
ADuM130x ADuM1300ARWZ 3 3/0 2.5 1 100 2.7 - 5.5 105 16-Lead Wide Body SOIC $1.61
ADuM1300BRWZ 3 3/0 2.5 10 50 2.7 - 5.5 105 16-Lead Wide Body SOIC $2.42
ADuM1300CRWZ 3 3/0 2.5 90 32 2.7 - 5.5 105 16-Lead Wide Body SOIC $3.65
ADuM1301ARWZ 3 2/1 2.5 1 100 2.7 - 5.5 105 16-Lead Wide Body SOIC $1.61
ADuM1301BRWZ 3 2/1 2.5 10 50 2.7 - 5.5 105 16-Lead Wide Body SOIC $2.42
ADuM1301CRWZ 3 2/1 2.5 90 32 2.7 - 5.5 105 16-Lead Wide Body SOIC $3.65
ADuM140x ADuM1400ARWZ 4 4/0 2.5 1 100 2.7 - 5.5 105 16-Lead Wide Body SOIC $2.15
ADuM1400BRWZ 4 4/0 2.5 10 50 2.7 - 5.5 105 16-Lead Wide Body SOIC $3.22
ADuM1400CRWZ 4 4/0 2.5 90 32 2.7 - 5.5 105 16-Lead Wide Body SOIC $4.31
ADuM1401ARWZ 4 3/1 2.5 1 100 2.7 - 5.5 105 16-Lead Wide Body SOIC $2.15
ADuM1401BRWZ 4 3/1 2.5 10 50 2.7 - 5.5 105 16-Lead Wide Body SOIC $3.22
ADuM1401CRWZ 4 3/1 2.5 90 32 2.7 - 5.5 105 16-Lead Wide Body SOIC $4.31
ADuM1402ARWZ 4 2/2 2.5 1 100 2.7 - 5.5 105 16-Lead Wide Body SOIC $2.15
ADuM1402BRWZ 4 2/2 2.5 10 50 2.7 - 5.5 105 16-Lead Wide Body SOIC $3.22
ADuM1402CRWZ 4 2/2 2.5 90 32 2.7 - 5.5 105 16-Lead Wide Body SOIC $4.31
ADuM220x ADuM2200ARWZ 2 2/0 5 1 150 2.7 - 5.5 105 16-Lead Wide Body SOIC $1.64
ADuM2200BRWZ 2 2/0 5 10 50 2.7 - 5.5 105 16-Lead Wide Body SOIC $2.37
ADuM2201ARWZ 2 1/1 5 1 150 2.7 - 5.5 105 16-Lead Wide Body SOIC $1.64
ADuM2201BRWZ 2 1/1 5 10 50 2.7 - 5.5 105 16-Lead Wide Body SOIC $2.37
ADuM240x ADuM2400ARWZ 4 4/0 5 1 100 2.7 - 5.5 105 16-Lead Wide Body SOIC $3.16
ADuM2400BRWZ 4 4/0 5 10 50 2.7 - 5.5 105 16-Lead Wide Body SOIC $4.60
ADuM2400CRWZ 4 4/0 5 90 32 2.7 - 5.5 105 16-Lead Wide Body SOIC $5.95
ADuM2401ARWZ 4 3/1 5 1 100 2.7 - 5.5 105 16-Lead Wide Body SOIC $3.16
ADuM2401BRWZ 4 3/1 5 10 50 2.7 - 5.5 105 16-Lead Wide Body SOIC $4.60
ADuM2401CRWZ 4 3/1 5 90 32 2.7 - 5.5 105 16-Lead Wide Body SOIC $5.95
ADuM2402ARWZ 4 2/2 5 1 100 2.7 - 5.5 105 16-Lead Wide Body SOIC $3.16
ADuM2402BRWZ 4 2/2 5 10 50 2.7 - 5.5 105 16-Lead Wide Body SOIC $4.60
ADuM2402CRWZ 4 2/2 5 90 32 2.7 - 5.5 105 16-Lead Wide Body SOIC $5.95
ADuM344x ADuM3440CRWZ 4 4/0 2.5 150 25 2.7 - 5.5 105 16-Lead Wide Body SOIC $5.41
ADuM3441CRWZ 4 3/1 2.5 150 25 2.7 - 5.5 105 16-Lead Wide Body SOIC $5.41
ADuM3442CRWZ 4 2/2 2.5 150 25 2.7 - 5.5 105 16-Lead Wide Body SOIC $5.41
back to top
* Channel configuration refers to the directionality of the isolation channels. For products with integrated, isolated power, the second number corresponds to the number of inputs on the side with the isolated power. For example, "2/1" means two channels communicate in one direction while the third channel communicates in the reverse direction, with two inputs on the non-isolated supply side, and one input on the isolated supply side.


The following selection table contains information for iCoupler Digital Isolators with Default Output Low or Programmable.

Product Model No. Isolated Channels Channel Config.* Insulation Rating (KVrms) Max. Data Rate, 5V (Mbps) Max. Prop. Delay, 5V (ns) Output Voltage (V) Max. Oper. Temp. (deg. C) Package Price/
Unit
(1K pcs.)
Single and Multichannel Digital Isolators with Default Output Low or Programmable
ADuM1210 ADuM1210BRZ 2 2/0 2.5 10 50 2.7 - 5.5 105 8-Lead Narrow Body SOIC $1.76
ADuM131x ADuM1310ARWZ 3 3/0 2.5 1 100 2.7 - 5.5 105 16-Lead Wide Body SOIC $1.61
ADuM1310BRWZ 3 3/0 2.5 10 50 2.7 - 5.5 105 16-Lead Wide Body SOIC $2.42
ADuM1311ARWZ 3 2/1 2.5 1 100 2.7 - 5.5 105 16-Lead Wide Body SOIC $1.61
ADuM1311BRWZ 3 2/1 2.5 10 50 2.7 - 5.5 105 16-Lead Wide Body SOIC $2.42
ADuM141x ADuM1410ARWZ 4 4/0 2.5 1 100 2.7 - 5.5 105 16-Lead Wide Body SOIC $2.15
ADuM1410BRWZ 4 4/0 2.5 10 50 2.7 - 5.5 105 16-Lead Wide Body SOIC $3.22
ADuM1411ARWZ 4 3/1 2.5 1 100 2.7 - 5.5 105 16-Lead Wide Body SOIC $2.15
ADuM1411BRWZ 4 3/1 2.5 10 50 2.7 - 5.5 105 16-Lead Wide Body SOIC $3.22
ADuM1412ARWZ 4 2/2 2.5 1 100 2.7 - 5.5 105 16-Lead Wide Body SOIC $2.15
ADuM1412BRWZ 4 2/2 2.5 10 50 2.7 - 5.5 105 16-Lead Wide Body SOIC $3.22
back to top
* Channel configuration refers to the directionality of the isolation channels. For products with integrated, isolated power, the second number corresponds to the number of inputs on the side with the isolated power. For example, "2/1" means two channels communicate in one direction while the third channel communicates in the reverse direction, with two inputs on the non-isolated supply side, and one input on the isolated supply side.


The following selection table contains information for Bidirectional iCoupler Digital Isolators

Product Model No. Isolated Channels Serial Data Serial Clock Insulation Rating (KVrms) Data Rate (Mbps) Max. Oper. Temp. (deg. C) Package Price/
Unit
(1K pcs.)
I2C Compliant Bidirectional Digital Isolators
ADuM1250 ADuM1250BRZ 2 Bidirectional Bidirectional 2.5 1 105 8-Lead Narrow Body SOIC $3.38
ADuM1251 ADuM1251BRZ 2 Bidirectional Unidirectional 2.5 1 105 8-Lead Narrow Body SOIC $3.05
ADuM2250 ADuM2250BRWZ 2 Bidirectional Bidirectional 5.0 1 105 16-Lead Wide Body SOIC $3.99
ADuM2251 ADuM2251BRWZ 2 Bidirectional Unidirectional 5.0 1 105 16-Lead Wide Body SOIC $3.59
back to top


The following selection table contains information for ruggedized iCoupler Digital Isolators subject to harsh system-level ESD conditions *

Product Model No. Isolated Channels Channel Config.* Insulation Rating (KVrms) Max. Data Rate, 5V (Mbps) Max. Prop. Delay, 5V (ns) Output Voltage (V) Max. Oper. Temp. (deg. C) Package Price/
Unit
(1K pcs.)
Single and Multichannel Digital Isolators Ruggedized for System-Level ESD
ADuM3100 ADuM3100ARZ 1 1/0 2.5 25 18 3.0 - 5.5 105 8-Lead Narrow Body SOIC $1.69
ADuM3100BRZ 1 1/0 2.5 100 18 3.0 - 5.5 105 8-Lead Narrow Body SOIC $1.93
ADuM320x ADuM3200ARZ 2 2/0 2.5 1 150 2.7 - 5.5 105 8-Lead Narrow Body SOIC $1.27
ADuM3200BRZ 2 2/0 2.5 10 50 2.7 - 5.5 105 8-Lead Narrow Body SOIC $1.85
ADuM3200CRZ 2 2/0 2.5 25 45 2.7 - 5.5 105 8-Lead Narrow Body SOIC $2.56
ADuM3201ARZ 2 1/1 2.5 1 150 2.7 - 5.5 105 8-Lead Narrow Body SOIC $1.27
ADuM3201BRZ 2 1/1 2.5 10 50 2.7 - 5.5 105 8-Lead Narrow Body SOIC $1.85
ADuM3201CRZ 2 1/1 2.5 25 45 2.7 - 5.5 105 8-Lead Narrow Body SOIC $2.56
ADuM330x ADuM3300ARWZ 3 3/0 2.5 1 100 2.7 - 5.5 105 16-Lead Wide Body SOIC $1.69
ADuM3300BRWZ 3 3/0 2.5 10 50 2.7 - 5.5 105 16-Lead Wide Body SOIC $2.54
ADuM3300CRWZ 3 3/0 2.5 90 32 2.7 - 5.5 105 16-Lead Wide Body SOIC $3.83
ADuM3301ARWZ 3 2/1 2.5 1 100 2.7 - 5.5 105 16-Lead Wide Body SOIC $1.69
ADuM3301BRWZ 3 2/1 2.5 10 50 2.7 - 5.5 105 16-Lead Wide Body SOIC $2.54
ADuM3301CRWZ 3 2/1 2.5 90 32 2.7 - 5.5 105 16-Lead Wide Body SOIC $3.83
ADuM340x ADuM3400ARWZ 4 4/0 2.5 1 100 2.7 - 5.5 105 16-Lead Wide Body SOIC $2.26
ADuM3400BRWZ 4 4/0 2.5 10 50 2.7 - 5.5 105 16-Lead Wide Body SOIC $3.38
ADuM3400CRWZ 4 4/0 2.5 90 32 2.7 - 5.5 105 16-Lead Wide Body SOIC $4.53
ADuM3401ARWZ 4 3/1 2.5 1 100 2.7 - 5.5 105 16-Lead Wide Body SOIC $2.26
ADuM3401BRWZ 4 3/1 2.5 10 50 2.7 - 5.5 105 16-Lead Wide Body SOIC $3.38
ADuM3401CRWZ 4 3/1 2.5 90 32 2.7 - 5.5 105 16-Lead Wide Body SOIC $4.53
ADuM3402ARWZ 4 2/2 2.5 1 100 2.7 - 5.5 105 16-Lead Wide Body SOIC $2.26
ADuM3402BRWZ 4 2/2 2.5 10 50 2.7 - 5.5 105 16-Lead Wide Body SOIC $3.38
ADuM3402CRWZ 4 2/2 2.5 90 32 2.7 - 5.5 105 16-Lead Wide Body SOIC $4.53
back to top
* Please refer to application note AN-793. These parts are intended for use in systems deployed in environments subject to extreme ESD conditions, e.g., per IEC-61000-4-x. Most applications do not require the extra protection provided by these devices and will meet ESD, fast transient, etc. reliability requirements through careful board layout, as explained in AN-793.
** Channel configuration refers to the directionality of the isolation channels. For products with integrated, isolated power, the second number corresponds to the number of inputs on the side with the isolated power. For example, "2/1" means two channels communicate in one direction while the third channel communicates in the reverse direction, with two inputs on the non-isolated supply side, and one input on the isolated supply side.


The following selection table contains information for iCoupler Digital Isolators with isoPower Integrated, Isolated Power.

Product Model Channel Config.* UL Insulation Rating (KV) Max. Data Rate, 5V (Mbps) Data Output Voltage (V) Isolated Output Supply Voltage (V) Max. Isolated Output Supply Current (mA) Max. Oper. Temp. (deg. C) Package Price/
Unit
(1K pcs.)
Digital Isolators with isoPower Integrated, Isolated Power
ADuM524x ADuM5240ARZ 2/0 2.5 1 2.7 - 5.5 5.0 - 5.5 10 105 8-Lead Narrow Body SOIC $2.95
ADuM5241ARZ 1/1 2.5 1 2.7 - 5.5 5.0 - 5.5 10 105 8-Lead Narrow Body SOIC $2.95
ADuM5242ARZ 0/2 2.5 1 2.7 - 5.5 5.0 - 5.5 10 105 8-Lead Narrow Body SOIC $2.95
ADuM540x ADuM5401ARWZ 3/1 2.5 1 3 - 5.5 3 - 5.5 100 105 16-Lead Wide Body SOIC $5.00
ADuM5401CRWZ 3/1 2.5 25 3 - 5.5 3 - 5.5 100 105 16-Lead Wide Body SOIC $6.10
ADuM5402ARWZ 2/2 2.5 1 3 - 5.5 3 - 5.5 100 105 16-Lead Wide Body SOIC $5.00
ADuM5402CRWZ 2/2 2.5 25 3 - 5.5 3 - 5.5 100 105 16-Lead Wide Body SOIC $6.10
ADuM5403ARWZ 1/3 2.5 1 3 - 5.5 3 - 5.5 100 105 16-Lead Wide Body SOIC $5.00
ADuM5403CRWZ 1/3 2.5 25 3 - 5.5 3 - 5.5 100 105 16-Lead Wide Body SOIC $6.10
ADuM5404ARWZ 0/4 2.5 1 3 - 5.5 3 - 5.5 100 105 16-Lead Wide Body SOIC $5.00
ADuM5404CRWZ 0/4 2.5 25 3 - 5.5 3 - 5.5 100 105 16-Lead Wide Body SOIC $6.10
back to top
* Channel Config Note: Channel configuration refers to the directionality of the isolation channels. The first number corresponds to the number of inputs on the side with the non-isolated supply, and the second number corresponds to the number of inputs on the side with the isolated power output. For example, "0/2" means the inputs of the two data channels are on the same side as the isolated power output.


The following selection table contains information for iCoupler isolated gate drivers.

Product Model No. Isolated Channels Insulation Rating (KVrms) Output Voltage Range (V) Max Peak Output Current (A) Max Channel-to-Channel Matching (ns) Max Working Insulation Voltage
Input-Output / Output-Output
(Vpeak)
Package Price/
Unit
(1K pcs.)
Isolated Gate Drivers
ADuM1230* ADuM1230BRWZ 2 2.5 12 to 18 0.1 5 700/700 16-Lead Wide Body SOIC $1.56
ADuM1233 ADuM1233BRWZ 2 2.5 12 to 18 0.1 5 700/700 16-Lead Wide Body SOIC $1.56
ADuM1234 ADuM1234BRWZ 2 2.5 12 to 18 0.1 5 700/700 16-Lead Wide Body SOIC $1.56
ADuM1420 ADUM1420BRWZ 4 1.6 12 to 18 0.1 5 700/700 28-Lead Wide Body SOIC $2.30
ADuM5230 ADuM5230ARWZ 2 2.5 12 to 18 0.1 8 700/700 16-Lead Wide Body SOIC $2.24
back to top
* The ADuM1230 is no longer recommended for new designs.


The following selection table contains information for Isolated Σ-Δ Modulators.

Part # Resolution (Bits) Throughput (MSPS) Digital Isolation Voltage (kV) Clock Source Output Data Format Power Dissipation (mW) Power Supply Voltage (V) Package Price (1k Pcs)
Σ-Δ Modulators
AD7400 16 10 3.75 Internal SPI 90 5 16-Pin SOIC $4.00
AD7401 16 18 3.75 External SPI 90 5 16-Pin SOIC $4.00
back to top


The following selection table contains information for Isolated RS-485 Transceivers.

Part FD/HD Data Rate Isolation
Rating (V rms)
Temperature
Range (C)
Package Integrated
Transformer
Driver
Price@1KU
RS-485 Transceivers
ADM2483 HD 500 Kbps 2500 -40 to +85 16 Wide SO -- $3.00
ADM2485 HD 16 Mbps 2500 -40 to +85 16 Wide SO Yes $5.50
ADM2486 HD 20 Mbps 2500 -40 to +85 16 Wide SO -- $4.98
ADM2490E FD 16 Mbps 5000 -40 to +105 16 Wide SO -- $4.50
ADM2491E FD/HD 16 Mbps 5000 -40 to +85 16 Wide SO -- $4.70
back to top