|

Hot Swap Controllers
Hot Swap Controller (External Switch)
| ADM1170 |
1.6 to 16.5 |
ON pin (UV) |
- |
- |
- |
8 ld TSOT |
$2.10 |
| ADM1171 |
2.7 to 16.5 |
ON pin (UV) |
- |
- |
CS_OUT |
8 ld TSOT |
$2.20 |
| ADM1172 |
2.7 to 16.5 |
ON pin (UV) |
- |
PFI |
PFO |
8 ld TSOT |
$2.00 |
| ADM1175 |
3.15 to 16.5 |
ON pin (UV); ONB pin (OV) |
I2C Interface; w/ 4 Addreses |
CONV Pin |
- |
10-Lead MSOP |
$2.50 |
| ADM1176 |
3.15 to 16.5 |
ON pin (UV) |
I2C Interface; w/ 16 Addresses |
- |
- |
10-Lead MSOP |
$2.50 |
| ADM1177 |
3.15 to 16.5 |
ON pin (UV) |
I2C Interface; w/ 4 Addreses |
- |
- |
10-Lead MSOP |
$2.50 |
| ADM1178 |
3.15 to 16.5 |
ON pin (UV) |
I2C Interface; w/ 4 Addreses |
- |
ALERTB |
10-Lead MSOP |
$2.70 |
| ADM4210 |
2.7 to 16.5 |
ON pin (UV) |
- |
- |
- |
6-ld TSOT |
$2.98 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
back to top
Hot Swap Controller (Internal Switch)
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
back to top
-48 V Hot Swap Controller
| ADM1070 |
-18 to -80 |
UV/OV pin |
- |
- |
- |
6-ld SOT-23 |
$1.55 |
| ADM1073 |
-18 to -80 |
UV pin, OV pin |
- |
RESTARTb; SHDNb |
LATCHEDb; PWRGDb; SPLYGDb |
14-ld TSSOP |
$2.10 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
back to top
|