Power Management
Battery Management
Digital Power Management
Display and Lighting
Hot-Swap
Linear Regulators
Power Monitors
Sequencing
Supervisors
Switched Capacitor Converters (Inductorless DC-DC converters) 
Switching Controllers (External Switches)
Switching Regulators (Integrated FET Switches)
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Switched Capacitor Converters (Inductorless DC-DC converters)

Description
Charge Pump circuits are used to generate higher voltages from low voltage inputs, using capacitors as storage elements. Thus a 5 V input can be used to generate a 10 V or even 15 V output. The provision of these higher voltages is critical in many low voltage applications such as notebook PCs, mobile phone cables and mobile phone display panels. ADI provides many innovative charge pump solutions, such as fully compliant RS-232 devices in 3 V applications (using our voltage tripler architecture), Green Idle Mode to improve power efficiency in battery powered applications, and high current output charge pumps for backlight displays in mobile phones.
   

Part#Input Voltage (V)Vout Preset (V)Iout Power Efficiency (%)Supply Current (max)Shutdown Current, maxBoostBuckInverterRegulated OutputPackagePrice* (1000 pcs.)
Sort Parameter:                        
ADM6601.5 - 7-Vin or 2*Vin100mA804.5mA5µAY---Y---DIP/SO/TSSOP$1.80
ADM86601.5 - 7-Vin100mA804.5mA5µA------Y---DIP/SO/TSSOP$1.90
ADM88281.5 - 5.5-Vin25mA991mA2µA------Y---6-Lead SOT 23$0.75
ADM88291.5 - 5.5-Vin25mA991mAn/a------Y---6-Lead SOT 23$0.75
ADM88322.6 - 3.6+5.1/+15.3/-10.35mA90400µA1µAY---YYLFCSP-20$2.00
ADM88392.6 - 3.6+5/+15/-158mA82500µA5µAY---YYLFCSP-20$1.90
ADP36053-6v-3v/adj120mAn/a6mA15µA---YYYSOIC-8; TSSOP-14$1.48

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.