|
|
 |
 |
Description |
 |
 |
New high-frequency switch-mode Li-Ion battery charger simplifies constant current control in quick-charge portables.
The ADP3806 is a stand-alone Li-Ion battery-charging IC that combines high output voltage accuracy with precise current control to improve the performance and reduce the design complexity of Constant-Current, Constant-Voltage (CCCV) chargers. The industry’s highest end-of-voltage accuracy levels are achieved to within ±0.4% at 25ºC, ±0.6% at 5ºC to 55ºC and ±0.7% at 0ºC to 85ºC.
|
 |
 |
 |
View Selection Tables on this Page:
 |

|
| | | | | | | | | | ADM690 | 4.65 | 35 | Active-Low/Push-Pull | Yes | --- | 100; 1,600 | DIP | $2.39 | | ADM690A | 4.65 | 140 | Active-Low/Push-Pull | Yes | --- | 1,600 | DIP; SOIC; SOP | $1.50 | | ADM691 | 4.65 | 35 (Adjustable) | Active-High/Push-Pull; Active-Low/Push-Pull | Yes | Yes | 100; 1,600; adj. | DIP; SOIC | $2.70 | | ADM691A | 4.65 | 140 (Adjustable) | Active-High/Open-Drain; Active-Low/Push-Pull | Yes | Yes | 100; 1,600; adj. | DIP; SOIC; SOP | $1.66 | | ADM692 | 4.4 | 35 | Active-Low/Push-Pull | Yes | --- | 100; 1,600; adj. | DIP | $2.39 | | ADM692A | 4.4 | 140 | Active-Low/Push-Pull | Yes | --- | 1,600 | DIP; SOIC | $1.66 | | ADM693 | 4.4 | 35 (Adjustable) | Active-High/Push-Pull; Active-Low/Push-Pull | Yes | Yes | 100; 1,600; adj. | DIP; SOIC | $2.70 | | ADM693A | 4.4 | 140 (Adjustable) | Active-High/Open-Drain; Active-Low/Push-Pull | Yes | Yes | 100; 1,600; adj. | DIP; SOIC | $1.83 | | ADM694 | 4.65 | 140 | Active-Low/Push-Pull | Yes | --- | 100; 1,600; adj. | DIP | $2.50 | | ADM695 | 4.65 | 140 (Adjustable) | Active-High/Push-Pull; Active-Low/Push-Pull | Yes | Yes | 100; 1,600; adj. | DIP; SOIC | $2.70 | | ADM696 | 1.3; Adjustable | 35 | Active-High/Push-Pull; Active-Low/Push-Pull | Yes | --- | 100; 1,600; adj. | DIP; SOIC | $2.60 | | ADM697 | 1.3; Adjustable | 35 | Active-High/Push-Pull; Active-Low/Push-Pull | No | Yes | 100; 1,600; adj. | DIP; SOIC | $2.60 | | ADM800 | 4.3; 4.55 | 140 (Adjustable) | Active-High/Open-Drain; Active-Low/Push-Pull | Yes | Yes | 100; 1,600; adj. | DIP; SOIC | $2.30 | | ADM802 | 4.4; 4.65 | 140 | Active-Low/Push-Pull | Yes | --- | 1,600 | DIP; SOIC | $2.20 | | ADM805 | 4.4; 4.65 | 140 | Active-High/Push-Pull | Yes | --- | 1,600 | DIP; SOIC | $2.20 | | ADM8690 | 4.65 | 35 | Active-Low/Push-Pull | Yes | --- | 100; 1,600 | DIP; SOIC | $2.49 | | ADM8691 | 4.65 | 35 (Adjustable) | Active-High/Push-Pull; Active-Low/Push-Pull | Yes | Yes | 100; 1,600; adj. | DIP; SOIC; SOP | $2.98 | | ADM8692 | 4.4 | 35 | Active-Low/Push-Pull | Yes | --- | 100; 1,600 | DIP; SOIC | $2.69 | | ADM8693 | 4.4 | 35 (Adjustable) | Active-High/Push-Pull; Active-Low/Push-Pull | Yes | Yes | 100; 1,600; adj. | DIP; SOIC; SOP | $2.69 | | ADM8694 | 4.65 | 140 | Active-Low/Push-Pull | Yes | --- | 100; 1,600 | DIP; SOIC | $2.69 | | ADM8695 | 4.65 | 140 (Adjustable) | Active-High/Push-Pull; Active-Low/Push-Pull | Yes | Yes | 100; 1,600; adj. | DIP; SOIC | $2.16 | | ADM8696 | 1.3; Adjustable | 35 (Adjustable) | Active-High/Push-Pull; Active-Low/Push-Pull | Yes | --- | 100; 1,600; adj. | DIP; SOIC; SOP | $2.69 | | ADM8697 | 1.3; Adjustable | 35 (Adjustable) | Active-High/Push-Pull; Active-Low/Push-Pull | No | Yes | 100; 1,600; adj. | DIP; SOIC; SOP | $2.69 |

|
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
|  | |
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
|

|
| | | | | | | | | | | ADP2291 | Linear | 1 | Li-Ion | 4.5V to 12V | 4.2 | 9 | -40 to +85 °C | LFCSP-8; MSOP-8 | $1.08 | | ADP3820 | Linear | 1 | Li-Ion | 4.5 to 15 | 4.1; 4.2 | 630 | -20 to 85 °C | SOIC-8; SOT23-6 | ** |

|
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
|  | |
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
|

|
| | | | | | | | | | ADM696 | 1.3; Adjustable | 35 | Active-High/Push-Pull; Active-Low/Push-Pull | Yes | --- | 100; 1,600; adj. | DIP; SOIC | $2.60 | | ADM697 | 1.3; Adjustable | 35 | Active-High/Push-Pull; Active-Low/Push-Pull | No | Yes | 100; 1,600; adj. | DIP; SOIC | $2.60 |

|
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
|  | |
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
|
|
 |
 |
 |
|
 |
 |
|
 |
 |
|