|
|
 |
 |
Description |
 |
 |
Analog Devices offers a broad range of audio DACs for a number of applications. With a wide range of performance available, these audio DACs are perfectly suited for applications such as automotive audio, DVD players and recorders, Audio Video Receivers, Professional Mixing Consoles, and Digital Effects boxes.
|
 |
 |
 |
 |

|
| | | | | | | AD1955 | 120 | 120 | 110 | Multibit Sigma-Delta D/A w/ SACD Playback | $6.78 | DAC | | AD1853 | 116 | 117 | 104 | 24-bit 192 kHz Multibit Sigma-Delta DAC (Current Output)
| $7.50 | DAC | | AD1852 | 114 | 114 | 104 | Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A (Voltage Output) | $5.50 | DAC | | AD1854 | 113 | 112 | 97 | Complete Single Chip Stereo Audio D/A | $4.00 | DAC | | AD1953 | 112 | 112 | 100 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.06 | DAC; Signal Processor | | AD1954 | 112 | 112 | 100 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.06 | DAC; Signal Processor | | AD1933 | 110 | 110 | 96 | 192 kHz, 24-Bit CODEC w/ PLL | $3.62 | DAC | | AD1833A | 110 | 110 | 95 | Multi-Ch, 24-bit 192 kHz, Sigma-Delta D/A | $3.93 | DAC | | AD1958 | 109 | 108 | 96 | Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A w/ PLL | ** | DAC | | AD1934 | 108 | 108 | 96 | 192 kHz, 24-Bit CODEC w/ PLL, I2C and SPI. | $3.11 | DAC | | AD1959 | 108 | 108 | 94 | Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A, w/ PLL | ** | DAC | | AD1851 | 96 | 110 | 90 | 16-Bit, 16 3 FS PCM Audio DACs Dual 5V Supplies
| $4.65 | DAC | | AD1857 | 94 | - | 90 | Stereo, Single Supply 16/18/20-bit Sigma-Delta D/A | ** | DAC | | AD1859 | 94 | - | 88 | Stereo, Single Supply 18-bit Integrated Sigma-Delta D/A | $4.40 | DAC | | AD1858 | 94 | - | 90 | Stereo, Single Supply 16-bit Sigma-Delta D/A | ** | DAC | | AD1868 | 92 | 98 | 88 | Single Supply Dual 18-Bit Audio DAC
| $11.64 | DAC | | AD1866 | 90 | 95 | 86 | Single Supply Dual 16-Bit Audio DAC
| $10.44 | DAC |

|
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
|  | |
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
|
|
 |
 |
 |
|
 |
 |
|
 |
 |
|