Analog to Digital Converters
A/D Converters
Audio A/D Converters 
Capacitance to Digital Converters
Energy Measurement
Isolated A/D Converters
Synchro/Resolver to Digital Converters
Temperature to Digital Converters
Touchscreen Controllers
Video Decoders
Voltage to Frequency Converters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

Audio A/D Converters

Description
Analog Devices offers audio ADCs for applications such as automotive, home theater, consumer audio and PCs. These ADCs offer cost effective solutions and easy interfacing to ADI's SHARC® Processor, Blackfin® Processor and SigmaDSP™ Products.
   

Part#DNR (dB)SNR (dB)THD+N @ 1kHz (-dB)Product DescriptionPrice* (1000 pcs.)
Sort Parameter:             
AD197410710797-$3.96
AD187110510595Stereo Audio 24-Bit, 96 kHz, Multibit Sigma-Delta ADC$5.09
AD187794-90Single-Supply, 16-Bit (Sigma-Delta) Stereo ADC$7.50
AD187092-90Single-Supply, 16-Bit (Sigma-Delta) Stereo ADC**

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.