Analog Devices offers a range of controller ICs for use with 4-wire resistive touch screens. These touch screen controllers can be used in applications such as smart phones, personal digital assistants (PDAs), point of sales terminals and other hand-held products requiring touch screen input. Analog Devices' touch screen controllers have 12 bits of resolution, SPI interface, and low power consumption, making them ideal for use in hand-held portable devices.
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.