Add to Signal Chain Designer

ADL5321:  2.3 GHz TO 4.0 GHz ¼ Watt RF Driver Amplifier

Product Details

Product Status:Recommended for New Designs

The ADL5321 is a broadband, linear driver RF amplifier that operates at frequencies from 2.3 GHz to 4.0 GHz. The device can be used in a wide variety of wired and wireless applications, including ISM, WLL, PCS, GSM, CDMA, and W-CDMA.

The ADL5321 operates with a 5 V supply voltage and a supply current of 90 mA.

The ADL5321 is fabricated on the GaAs HBT process. The device is packaged in a low cost SOT-89 that uses an exposed paddle for excellent thermal impedance. It operates from −40°C to +105°C, and a fully populated evaluation board is available.

The ADL5320 is a companion part to the ADL5321 that operates at similar performance from 400 MHz to 2700 MHz.

FEATURES and BENEFITS

  • Operation: 2.3 GHz to 4.0 GHz
  • Gain of 14 dB at 2.6 GHz
  • OIP3 of 41 dBm at 2.6 GHz
  • P1dB of 25.7 dBm at 2.6 GHz
  • Noise figure: 4.0 dB at 2.6 GHz
  • Power supply: 5 V
  • Power supply current: 90 mA typical
  • Internal active biasing
  • Thermally efficient SOT-89 package
  • ESD rating of ±2 kV (Class 3A)

Functional Block Diagram for ADL5321

Documentation

Title Content Type File Type
ADL5321: 2.3 GHz to 4.0 GHz ¼ Watt RF Driver Amplifier Data Sheet (Rev C, 07/2012) (pdf, 319 kB) Data Sheets PDF
New Version of Simulation Tool Significantly Eases Development of RF Systems (25 Feb 2013) Press Releases HTML
SOT-89 RF/IF Amplifiers Overview HTML
RF Source Booklet  (pdf, 815 kB)
RF IC Product Overview - Version O (11/2012)
Overview PDF
The Highest Performance RF Amplifiers. Across the Signal Chain, analog is everywhere. Overview HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
ADIsim Design/Simulation Tools HTML
ADIsimPLL™- Version 3.43
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
ADIsim Design/Simulation Tools HTML
ADL5321 S Parameters  (zip, 0) S-Parameters ZIP

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADL5321 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADL5321 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADL5321-EVALZ Status: Production Evaluation Board $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close