Add to Signal Chain Designer

ADA4862-3:  High Speed, G = +2, Low Cost, Triple Op Amp

Product Details

The ADA4862-3 (triple) is a low cost, high speed, internally fixed G = +2 op amp, which provides excellent overall performance for high definition and RGB video applications. The 300 MHz, G = +2, -3 dB bandwidth, and 750 V/µs slew rate make this amplifier well suited for many high speed applications. The ADA4862-3 can also be configured to operate in gains of G = +1 and G = -1

With its combination of low price, excellent differential gain (0.02%), differential phase (0.03°), and 0.1 dB flatness out to 65 MHz, this amplifier is ideal for both consumer and professional video applications.

The ADA4862-3 is available in a 14-lead SOIC package and is designed to work in the extended temperature range of -40°C to +105°C.

FEATURES and BENEFITS

  • Ideal for RGB/HD/SD video
    Supports 1080i/720p resolution
  • High speed
    -3 dB bandwidth: 300 MHz
    Slew rate: 750 V/µs
  • Settling time: 9 ns (0.5%)
  • 0.1 dB flatness: 65 MHz
  • Differential gain: 0.02%
  • Differential phase: 0.03°
  • Wide supply range: 5 V to 12 V
  • Low power: 5.3 mA/amp
  • Low voltage offset (RTO): 3.5 mV (typ)
  • High output current: 25 mA
  • Also configurable for gains of +1, -1
  • Power-down

Pin Configuration Diagram for ADA4862-3

Documentation

Title Content Type File Type
ADA4862-3: High Speed, G= +2, Low Cost, Triple Op Amp Data Sheet (Rev A, 08/2005) (pdf, 375 kB) Data Sheets PDF
MT-057: High Speed Current Feedback Op Amps  (pdf, 78 kB) Tutorials PDF
MT-051: Current Feedback Op Amp Noise Considerations  (pdf, 36 kB) Tutorials PDF
MT-034: Current Feedback (CFB) Op Amps  (pdf, 130 kB) Tutorials PDF
MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Tutorials PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
UG-114: Universal Evaluation Board for Triple, High Speed Op Amps Offered in 14-Lead SOIC Packages  (pdf, 148 kB) User Guides PDF
Amplifiers for Video Distribution  (pdf, 115 kB) Product Selection Guide PDF
High Speed Amplifiers Selection Table  (pdf, 77 kB) Product Selection Guide PDF
Analog Devices in Advanced TV Overview HTML
Video Amplifier Products (April 2007)  (pdf, 4117 kB) Overview PDF
Amplifier pricing where you want it,  (pdf, 1037 kB)
... performance where you need it.
Overview PDF
Advantiv™ Advanced Television Solutions  (pdf, 549 kB)
Enhancing the HD system design and consumer experience, Analog Devices offers its Advantiv portfolio of video and audio integrated circuit solutions, specifically developed and optimized for advanced television applications.
Overview PDF
What's the difference between, power-down, shutdown, standby, sleep mode or disable? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADA4862-3 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4862-3YRZ Status: Production 14 ld SOIC 14 Ind Tube, 56 $1.20 $0.96 Y  Material Info PCN Purchase Sample
ADA4862-3YRZ-RL Status: Production 14 ld SOIC 14 Ind Reel, 2500 - $0.96 Y  Material Info PCN Purchase
ADA4862-3YRZ-RL7 Status: Production 14 ld SOIC 14 Ind Reel, 1000 - $0.96 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADA4862-3 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4862-3YR-EBZ Status: Production 14-lead SOIC Evaluation Board $18.25 Yes -
ADA4862-3YRZ Status: Production SOIC 150 MIL $1.58 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close