Add to Signal Chain Designer

ADA4432-1:  Single-Ended SD Video Filter Amplifier with Output Short-to-Battery Protection

Product Details

Product Status:Recommended for New Designs

The ADA4432-1 (single-ended output) and ADA4433-1 (differential output) are fully integrated video reconstruction filters that combine overvoltage protection (short-to-battery [STB] protection) and short-to-ground (STG) protection on the outputs, with excellent video specifications and low power consumption. The combination of STB protection and robust ESD tolerance allows the ADA4432-1 and the ADA4433-1 to provide superior protection in the hostile automotive environment.

The ADA4432-1 is a single-ended input/single-ended output video filter capable of driving long back-terminated cables.

The ADA4433-1 is a fully differential video filter that can be used as a fully differential input to a differential output or as a single-ended input to a differential output, allowing it to easily connect to both differential and single-ended sources. It is capable of driving twisted pair or coaxial cable with minimal line attenuation. Differential signal processing reduces the effects of ground noise, which can plague ground referenced systems. The ADA4433-1 is ideal for differential signal processing (gain and filtering) throughout the signal chain, simplifying the conversion between single-ended and differential components.

The short-to-battery protection integrated into the ADA4432-1 and ADA4433-1 protects against both dc and transient overvoltage events, caused by an accidental short to a battery voltage up to 18 V. The Analog Devices, Inc., short-to-battery protection eliminates the need for large output coupling capacitors and other complicated circuits used to protect standard video amplifiers, saving space and cost.

The ADA4432-1 and ADA4433-1 feature a high-order filter with −3 dB cutoff frequency response at 10 MHz and 45 dB of rejection at 27 MHz. The ADA4432-1 and ADA4433-1 feature an internally fixed gain of 2 V/V. This makes the ADA4432-1 and ADA4433-1 ideal for SD video applications, including NTSC and PAL.

The ADA4432-1 and ADA4433-1 operate on single supplies as low as 2.6 V and as high as 3.6 V while providing the dynamic range required by the most demanding video systems.

The ADA4432-1 and ADA4433-1 are offered in an 8-lead, 3 mm × 3 mm LFCSP package. The ADA4432-1 is also available in a 6-lead SOT-23 package. All are rated for operation over the wide automotive temperature range of −40°C to +125°C.

APPLICATIONS

  • Automotive rearview cameras
  • Automotive video electronic control units (ECUs)
  • Surveillance video systems

FEATURES and BENEFITS

  • Qualified for automotive applications
  • Output overvoltage (short-to-battery) protection up to 18 V
  • Short-to-battery output flag for wire diagnostics
  • Output short-to-ground protection
  • Fifth-order, low-pass video filter
    -- 0.1 dB flatness to 3 MHz
    -- −3 dB bandwidth of 10 MHz
    -- 45 dB rejection at 27 MHz
  • Ultralow power-down current: 13.5 µA typical
  • Low quiescent current:
    7.6 mA typical
  • Low supply voltage:
    2.6 V to 3.6 V
  • Small packaging
    -- 8-lead, 3 mm × 3 mm LFCSP
    -- 6-lead SOT-23
  • Wide operating temperature range: −40°C to +125°C

Functional Block Diagram for ADA4432-1

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

ADA4432-1 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4432-1BCPZ-R2 Status: Production 8 ld LFCSP (3x3mm, 1.6x2.34mm exposed pad 8 Reel, 250 - - Y  Material Info Notify Me Purchase
ADA4432-1BCPZ-R7 Status: Production 8 ld LFCSP (3x3mm, 1.6x2.34mm exposed pad 8 Reel, 1500 - $0.49 Y  Material Info Notify Me Purchase Sample
ADA4432-1BRJZ-R2 Status: Production SOT23 5/6/8 Leads 6 Reel, 250 - - Y  Material Info Notify Me Purchase
ADA4432-1BRJZ-R7 Status: Production SOT23 5/6/8 Leads 6 Reel, 3000 - $0.45 Y  Material Info Notify Me Purchase Sample
ADA4432-1WBCPZ-R7 Status: Production 8 ld LFCSP (3x3mm, 1.6x2.34mm exposed pad 8 Reel, 1500 - $0.55 Y  Material Info Notify Me Purchase
ADA4432-1WBRJZ-R7 Status: Production SOT23 5/6/8 Leads 6 Reel, 3000 - $0.49 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADA4432-1 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4432-1BCP-EBZ Status: Production LFCP Package Eval Board $51.71 Yes -
ADA4432-1BRJ-EBZ Status: Production SOT23 Package Eval Board $51.71 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close