The ADA4432-1BRJ-EBZ evaluation board makes it easy for designers to quickly observe the performance of the ADA4432-1 video filter in a real-world application. Input signals are applied through the SMA jack (IN), and output signals are taken from the SMA jack (OUT). Power is applied through the red +VS test point. Ground the black GND test point. The ADA4432-1 operates on a single-supply voltage ranging from 2.7 V to 3.6 V and draws approximately 7 mA.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved