Add to Signal Chain Designer

AD8145:  High Speed, Triple Differential Receiver with Comparators

Product Details


The AD8145 is a triple, low cost, differential-to-single-ended receiver specifically designed for receiving red-green-blue (RGB) video signals over twisted pair cable or differential printed circuit board (PCB) traces. It can also be used to receive any type of analog signal or high speed data transmission. Two auxiliary comparators with hysteresis are provided that can be used to decode video sync signals, which are encoded on the received common-mode voltages, to receive digital signals or as general-purpose comparators. The AD8145 can be used in conjunction with the AD8133 or AD8134 triple differential drivers to provide a complete low cost solution for RGB over Category 5 UTP cable applications, including KVM.

The excellent common-mode rejection (69 dB @ 10 MHz) of the AD8145 allows for the use of low cost, unshielded twisted pair cables in noisy environments.

The AD8145 can be configured for a differential-to-single-ended gain of 1 or 2 by connecting the GAIN_x pin of each channel to its respective output (G = 1) or connecting it to a reference voltage (G = 2), which is normally grounded.

A REF_x input is provided on each channel that allows designers to level shift the output signals.

The AD8145W is the automotive grade version that is qualified per the AEC-Q100 for use in automotive applications. See the Automotive Products section for more details.

The AD8145 is available in a 5 mm × 5 mm, 32-lead LFCSP and is rated to work over the extended industrial temperature range of −40°C to +105°C.

APPLICATIONS
  • RGB video receivers
  • YPbPr video receivers
  • Keyboard, video, mouse (KVM)
  • Unshielded twisted pair (UTP) receivers
  • Automotive driver assistance (AD8145W)
  • Automotive Infotainment (AD8145W)

FEATURES and BENEFITS

  • High speed: 500 MHz, 2000 V/μs @ G = 1, VOUT = 2 V p-p
  • 0.1 dB flatness out to 75 MHz
  • High CMRR: 69 dB @ 10 MHz
  • High differential input impedance: 1 MΩ
  • Wide input common-mode range: ±3.5 V (±5 V supplies)
  • On-chip, gain setting resistors can be configured for
    gain of 1 or 2
  • Fast settling: 15 ns to
    0.1% @ 2 V p-p
  • Low input referred noise:
    13 nV/√Hz
  • Disable feature
  • Small packaging: 32-lead,
    5 mm × 5 mm LFCSP
  • AEC-Q10 qualified (AD8145W)

Functional Block Diagram for AD8145

Complete Solutions for Video over UTP Signal Chain

Documentation

Title Content Type File Type
AD8145: High Speed, Triple Differential Receiver with Comparators Data Sheet (Rev A, 01/2010) (pdf, 1109 kB) Data Sheets PDF
Video Amplifier Products (April 2007)  (pdf, 4117 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8145 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8145 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8145WYCPZ-R7 Status: Production 32 ld LFCSP (5x5mm) w/3.3mm exposed pad 32 Auto Reel, 1500 - $3.52 Y  Material Info PCN Purchase Sample
AD8145YCPZ-R2 Status: Production 32 ld LFCSP (5x5mm) w/3.3mm exposed pad 32 Ind Reel, 250 $4.09 $4.09 Y  Material Info PCN Purchase
AD8145YCPZ-R7 Status: Production 32 ld LFCSP (5x5mm) w/3.3mm exposed pad 32 Ind Reel, 1500 - $3.03 Y  Material Info PCN Purchase Sample
AD8145YCPZ-RL Status: Production 32 ld LFCSP (5x5mm) w/3.3mm exposed pad 32 Ind Reel, 5000 - $3.03 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD8145 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8145-EVALZ Status: Production Evaluation Board $143.68 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close