Add to Signal Chain Designer

AD8124:  Triple Differential Receiver with 200 Meter Adjustable Cable Equalization

Product Details

Product Status:Recommended for New Designs

The AD8124 is a triple, high speed, differential receiver and equalizer that compensates for the transmission losses of UTP and coaxial cables up to 200 meters in length. Various gain stages are summed together to best approximate the inverse frequency response of the cable. Logic circuitry inside the AD8124 controls the gain functions of the individual stages so that the lowest noise can be achieved at short-to-medium cable lengths. This technique optimizes its performance for low noise, short-to-medium range applications, while at the same time provides the high gain bandwidth required for longer cable equalization (up to 200 meters). Each channel features a high impedance differential input that is ideal for interfacing directly with the cable.

The AD8124 has three control pins for optimal cable compensation, as well as an output offset adjust pin. Two voltage-controlled pins are used to compensate for different cable lengths; the VPEAK pin controls the amount of high frequency peaking and the VGAIN pin adjusts the broadband flat gain, which compensates for the low frequency flat cable loss.

For added flexibility, an optional pole adjustment pin, VPOLE, allows movement of the pole locations, allowing for the compensation of different gauges and types of cable as well as variations between different cables and/or equalizers. The VOFFSET pin allows the dc voltage at the output to be adjusted, adding flexibility for dc-coupled systems.

The AD8124 is available in a 6 mm × 6 mm, 40-lead LFCSP and is rated to operate over the extended temperature range of −40°C to +85°C.

APPLICATIONS
  • Keyboard-video-mouse (KVM)
  • Digital signage
  • RGB video over UTP cables
  • Professional video projection and distribution
  • HD video
  • Security video

FEATURES and BENEFITS

  • Compensates cables to 200 meters for wideband video
    -- All resolutions through UXGA
  • Fast rise and fall times
    -- 8 ns with 2 V step @ 200 meters of UTP cable
  • 37 dB peak gain at 100 MHz
  • Two frequency response gain adjustment pins
    -- High frequency peaking adjustment (VPEAK)
    -- Broadband flat gain adjustment (VGAIN)
  • Pole location adjustment pin (VPOLE)
    -- Compensates for variations between cables
    -- Can be optimized for either UTP or coaxial cable
  • DC output offset adjust (VOFFSET)
  • Low output offset voltage: 24 mV
  • Compensates both RGB and YPbPr
  • Two on-chip comparators with hysteresis
    -- Can be used for common-mode sync extraction
  • Available in 40-lead, 6 mm × 6 mm LFCSP

Functional Block Diagram for AD8124

Complete Solutions for Video over UTP Signal Chain

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8124 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD8124 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8124-EVALZ Status: Production Evaluation Board - Yes - Contact ADI

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close