Tools, Software & Simulation Models

TOOLS, SOFTWARE & SIMULATION MODELS — AD8021 : Low Noise, High Speed Amplifier for 16-Bit Systems

 
To filter this listing by product category or application, or both, visit the Tools, Software & Simulation Models Page.
ADIsim Design/Simulation Tools (1)
  • ADIsimOpAmp™
    This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
Amplifier Error Budget Analysis (1)
Design Calculators (1)
SPICE Models (1)
Utilities and Conversions (2)
  • dBm/dBu/dBv Calculator
    This calculator converts between standard units of power measurement and signal strength.
  • Power Dissipation vs Die Temp
    This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close