ADRF6518:  1100 MHz Variable Gain Amplifiers and Baseband Programmable Filters

Product Details

Product Status:Recommended for New Designs

The ADRF6518 is a matched pair of fully differential low noise and low distortion programmable filters and variable gain amplifiers (VGAs). Each channel is capable of rejecting large out-of-band interferers while reliably boosting the wanted signal, thus reducing the bandwidth and resolution requirements on the analog-to-digital converters (ADCs). The excellent matching between channels and their high spurious-free dynamic range over all gain and bandwidth settings make the ADRF6518 ideal for quadrature-based (IQ) communication systems with dense constellations, multiple carriers, and nearby interferers. The various amplifier gains, filter corners and other features are all programmable via a serial port interface (SPI) port.

The first VGA that precedes the filters offers 24 dB of continuous gain control with fixed gain options of 9 dB, 12 dB, and 15 dB, and sets a differential input impedance of 400 Ω. The filters provide a six-pole Butterworth response with 0.5 dB corner frequencies from 1 MHz to 63 MHz in 1 MHz steps. For operation beyond 63 MHz, the filter can be disabled and completely bypassed, thereby extending the −3 dB BW up to 1100 MHz. A wideband peak detector is available to monitor the peak signal at the filter inputs. The pair of VGAs that follow the filters each provides 24 dB of continuous gain control with fixed gain options of 12 dB, 15 dB, 18 dB, and 21 dB. The output buffers offer an additional option of 3 dB or 9 dB gain and provide a differential output impedance of less than 10 Ω. They are capable of driving 1.5 V p-p into 400 Ω loads at better than 65 dBc HD3. The output common-mode voltage defaults to VPS/2 and can be adjusted down to 900 mV via the VOCM pin. Independent, built-in dc offset correction loops for each channel can be disabled via the SPI if fully dc-coupled operation is desired. The high-pass corner frequency is determined by external capacitors on the OFS1 and OFS2 pins and the postfilter VGA gain.

The ADRF6518 operates from a 3.15 V to 3.45 V supply and consumes a maximum supply current of 400 mA. When fully disabled, it consumes <1 mA. The ADRF6518 is fabricated in an advanced silicon-germanium BiCMOS process and is available in a 32-lead, exposed pad LFCSP. Performance is specified over the −40°C to +85°C temperature range.

APPLICATIONS

  • Point-to-point and point-to-multipoint radios
  • Baseband I/Q receivers
  • Diversity receivers
  • ADC drivers
  • Instrumentation
  • Medical

FEATURES and BENEFITS

  • Matched pair of programmable filters and triple VGAs
  • Continuous gain control range: 72 dB
  • Digital gain control: 30 dB
  • Filter bypass mode bandwidth (BW)
         ±1 dB gain flatness: 300 MHz
         −3 dB small signal bandwidth: 650 MHz/1100 MHz, VGA2 and VGA3 21 dB/12 dB, respectively
  • 6-pole Butterworth filter: 1 MHz to 63 MHz in 1 MHz steps, 0.5 dB corner frequency
  • Peak detector
  • IMD3: >65 dBc for 1.5 V p-p composite output
  • HD2, HD3: >65 dBc for 1.5 V p-p output
  • Differential input and output
  • Flexible output and input common-mode ranges
  • Optional dc output offset correction
  • SPI programmable filter corners and gain steps
  • Single 3.3 V supply operation with power-down feature

Functional Block Diagram for ADRF6518

Documentation

Title Content Type File Type
ADRF6518: 1100 MHz Variable Gain Amplifiers and Baseband Programmable Filters Data Sheet (Rev 0, 07/2013) (pdf, 1614 kB) Data Sheets PDF
Analog Devices Unveils New RF and Microwave Innovations at IMS2013 (04 Jun 2013) Press Releases HTML
RF Source Booklet  (PDF, 4353 kB)
RF IC Product Overview - Version P (02/2014)
Overview PDF
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADRF6518 Evaluation Software  (zip, 1177 kB) Evaluation Software ZIP
Windows 7 Drivers for the SPI Software  (zip, 724 kB) Evaluation Software ZIP

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADRF6518 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADRF6518-EVALZ Status: Production Evaluation Board - Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close