ADL5246:  3 GHz Variable Gain LNA with Integrated ½ W Driver Amplifier

Product Details

Product Status:Recommended for New Designs

The ADL5246 is a high performance, low noise variable gain amplifier (VGA) optimized for multistandard base station receivers and point to point receive (Rx) and transmit (Tx) applications. The low noise figure and excellent linearity performance allow the device to be used in a variety of applications.

The device consists of a low noise amplifier, a high linearity VGA, and a ½ W output driver stage. The variable attenuator networks are optimized to provide high linearity performance over the 45 dB gain control range. Gain is set using a unipolar control voltage from 0 V to 3.3 V. The output stage of the ADL5246 is an externally tuned ½ W driver amplifier, which allows the device to be optimized anywhere between the 0.6 GHz to 3 GHz range, with an average tuning bandwidth of 200 MHz wide. An external filter can be used between the VGA and the final driver amplifier. The ADL5246 can be biased between 3.3 V and 5 V to trade-off between performance and power consumption.

The ADL5246 is fabricated on an advanced GaAs process. The device is available in a 32-lead, RoHS-compliant, 5 mm × 5 mm LFCSP and thermally rated to operate over the −40°C to +105°C temperature range.

Applications

  • Multistandard radio receivers
  • Point to point Rx and Tx
  • Instrumentation
  • Military and Aerospace

FEATURES and BENEFITS

  • RF output frequency range: 0.6 GHz to 3 GHz
  • Output IP3: 37 dBm at 2.2 GHz
  • Output P1dB: 28 dBm at 2.2 GHz
  • Noise figure of input amplifier: 1 dB at 2.2 GHz
  • Maximum gain: 31.5 dB at 2.2 GHz
  • Voltage variable attenuation range: 45 dB
  • 0 V to 3.3 V attenuation control range
  • Integrated bypass switch for low noise VGA
  • Matched 50 Ω input stage
  • 3.3 V to 5 V single supply
  • 32-lead, 5 mm × 5 mm LFCSP package

Functional Block Diagram for ADL5246

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADL5246 S-Parameters  (zip, 422 kB) S-Parameters ZIP

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Companion Products

Suggested Companion Products


Recommended Power Solutions

  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleSample & Buy

Price, packaging, availability

Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADL5246 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADL5246-EVALZ Status: Production Evaluation Board $200.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close